Platinum-Cured Silicone Tubing, PureTain® | #PTD-Platinum-Cured-Silicone-Tubing


LOADING IMAGES
PTD-platinum-cured-silicone-tubing

Platinum-Cured Silicone Tubing, PureTain® | #PTD-platinum-cured-silicone-tubing

Platinum-cured pharma grade silicone tubing for fluid transfer and peristaltic pump applications.


Technical Specifications

  • Material Type: Platinum-cured Silicone
  • Grade: Gamma Irradiated or Non-Sterile
  • Color: Translucent
  • Maximum Operating Temperature: 230 °C
  • Minimum Operating Temperature: -80 °C
  • Durometer: 60 to 65 Shore A
  • Tensile Strength: 95 kg-cm2 (ASTM D 412)
  • Application: Cell Culturing, Drug Delivery, Final Filling, Fluid Transfer, Highly Pure Processes, Peristaltic Pumps
  • Specifications Met: Cleanroom ISO 7/8 Production, Cytotoxicity ISO 10993, E&L Studies, ETO, European Pharmacopeia E.P.3.1.9, FDA 21 CFR 177.2600, Gamma Irradiation, Phthalate-free/BPA-free, RoHS, Sterilization: Autoclaving, TSE/BSE-free, USP Class VI
Safety Warning

Item Information

Parker´s PureTain® platinum-cured pharma grade silicone tubing is designed to meet the highest standards for fluid transfer in both the pharmaceutical and biotech industries. Great flexibility paired with flex cracking resistance provides excellent performance for peristaltic pump applications. The highest-purity translucent tubing is manufactured in clean room ISO class 7 and offers excellent biocompatibility.

Product Benefits:

• Excellent purity of tubing through pharma grade silicone resin

• High purity due to manufacturing and packaging in clean room Class 7/8

• Highest level of flexibility and flex crack resistance

• No odor or taste

• Available in standard and custom core sizes and wall thickness

• Outstanding biocompatibility

Range of Application:

• Peristaltic pumps

• Fluid Transfer

• High pure processes

• Drug Delivery

• Cell Culturing

• Final Filling

Parker also offers molded single-use tubing manifolds, customized to your bioprocess requirements.

Our application engineering team will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424