PTFE Hose Assemblies - 919 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Hose Assemblies - 919 Series

PTFE Hose Assemblies - 919 Series

PTFE hose assemblies are extremely chemical and corrosion resistant and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F. Jacketed hoses vary in temperature.

Technical Specifications

  • Design Factor: 4
  • Cover Color: Black, Natural, Orange, Red, Silver
  • Media: Air, Chemicals (Adhesive), Chemicals - Check your fluid compatibility with our catalogue chart., Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Specifications Met: FDA 21 CFR 177.1550 (Natural Tube), SAE 100R14A : 919/919J and 919U with an exception of the temperature range -40°F to +275°F, SAE 100R14B : 919B/919BJ
  • Compatible Fitting: 90 Series, 91 Series, 91N Series
  • Weight: 0.09 to 0.58 kg/m, 0.06 to 0.39 lb/ft
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Product Style: Static Dissipative
  • Outside Diameter: 0.330 to 1.060 inch, 8.2 to 26.9 mm
  • Size: -4 to -20
  • Inside Diameter: 3/16 to 1-1/8 inch, 5 to 29 mm
  • Hose Inner Tube Material: Natural Static Dissipative, Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: Silicone, Polyurethane
  • Length: View Part Details.
  • Maximum Operating Pressure: 69 to 207 bar, 1000 to 3000 psi
  • Application: Chemical Transfer, Fluid Handling, Industrial, Instrumentation, Manufacturing, Medical, Packaging, Pharmaceutical, Transportation
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Vacuum Pressure Rating: 10 to 28 inch-Hg, 254 to 711 mm-Hg
  • Minimum Bend Radius: 2 to 9 inch, 50 to 229 mm
Safety Warning

Full Product Description

Parker's Chemical Resistant PTFE Smoothbore hoses have exceptional chemical compatibility and handle temperatures as high as +450°F. 919/919B assemblies are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits. PTFE hoses are less susceptible to cracking from stress or flexing than metal hoses. The 919 hose meets SAE 100R14A and is constructed of a natural FDA compliant PTFE tube while 919B hose meets SAE 100R14B and is manufactured with a black static-dissipating PTFE core tube. Parker 919B should be used when conveying non-conducting fluids such as oils, paints, fuels, or steam. Parker’s 919J PTFE Hose features an extruded silicone jacket to provide a clean, smooth cover and 919U features a non-marring, abrasion-resistant polyurethane jacket to shield the stainless steel wire reinforcement against wear, fraying and contaminants. Both of these hoses are constructed of a natural FDA compliant PTFE core tube and reinforced with a 304 stainless steel braid. The polyurethane jacket on the 919U hoses reduces the minimum and maximum temperature range (-40°F to +275°F). The silicone jacket on the 919J/919BJ PTFE hose reduces the lower operating temperature to -40°F.

Markets:
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military
• Compressed Gas

Features/Benefits:
• Excellent chemical compatibility for successful chemical transfer between lines
• Handles extreme temperatures from -100°F to +450°F
• Resists moisture
• Low friction minimizes pressure drops and deposits
• Steam cleanable
• Silicone cover provides a clean, non-marring, abrasion-resistant polyurethane cover protects the stainless steel wire reinforcement against wear, fraying and contaminants

Technical Specifications:
• Tube: 919/919J/919U - Natural FDA Compliant PTFE  919B/919BJ - Black Static-Dissipative PTFE
• Reinforcement: 304 Stainless Steel braid
• Use hose type 919B/919BJ with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Uses 91N Series fittings
• Hose I.D. is nominal
• Hose O.D. is maximum
• 919J/919BJ Cover: Extruded Silicone
• 919U Cover: Polyurethane
• Cover must be skived prior to fitting attachment; other colors available upon request

Related Documents

×

687PDC
687563