PUREBev Hose Series 7630 | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREBev Hose Series 7630

PUREBev Hose Series 7630

PUREBev Series 7630 is a flexible delivery and suction hose designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: Red
  • Cover Structure: Cloth Finish, Smooth
  • Media: Food & Beverage (Alcohol/Spirits [concentration up to 96%], Beer, Wine), Water (Potable Water)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 1.03 to 5.26 kg/m, 0.69 to 3.52 lb/ft
  • Inside Diameter: 25 to 102 mm
  • Application: Beverage (Beer, wine and consumable liquids)
  • Hose Reinforcement Material: Synthetic Plies with Galvanized Wire Helix
  • Minimum Bend Radius: 3.94 to 17.72 inch, 100 to 450 mm
  • Outside Diameter: 40 to 120 mm
  • Vacuum Pressure Rating: 26.5 inch-Hg, 90 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 750 psi, 48 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Hose Inner Tube Material: White, Butyl, Phtalates Free
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630 is a high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630 is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
Applications:
•Alcohol/ spirits (concentration up to 96%)
•Beer
•Wine
•Potable water

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7630-1000 FDA, DM, CE, 3A,MHLW, REACH, GMP 1 1.5 Beverage Transfer
7630-1500 FDA, DM, CE, 3A,MHLW, REACH, GMP 1.5 2.09 Beverage Transfer
7630-2000 FDA, DM, CE, 3A,MHLW, REACH, GMP 2 2.6 Beverage Transfer
7630-2500 FDA, DM, CE, 3A,MHLW, REACH, GMP 2.5 3.19 Beverage Transfer
7630-3000 FDA, DM, CE, 3A,MHLW, REACH, GMP 3 3.7 Beverage Transfer
7630-4000 FDA, DM, CE, 3A,MHLW, REACH, GMP 4 4.72 Beverage Transfer

687PDC
687583