PUREBev Hose Series 7630P | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREBev Hose Series 7630P

PUREBev Hose Series 7630P

PUREBev Series 7630P features our PRO cover and is designed to convey beer, wine, potable water and other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: Red
  • Cover Material: Low Friction Material
  • Media: Food & Beverage (Beer, Wine, Consumable Liquids)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 0.91 to 3.51 kg/m, 0.61 to 2.35 lb/ft
  • Inside Diameter: 25.4 to 76 mm
  • Application: Beverage (Beer, wine and consumable liquids)
  • Hose Reinforcement Material: Synthetic Plies with Galvanized Wire Helix
  • Minimum Bend Radius: 4.13 to 8.86 inch, 105 to 225 mm
  • Outside Diameter: 38 to 94 mm
  • Vacuum Pressure Rating: 26.5 inch-Hg, 90 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 900 psi, 60 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Cover Structure: Wide Corrugated
  • Hose Inner Tube Material: White, Butyl, Phtalates Free
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630P featuring our PRO cover is a high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630P is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials. Our PRO cover is abrasion resistant, corrugated, non-marking, low friction and easy to clean.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
•PRO cover
Applications:
•Alcohol/ spirits (concentration up to 96%)
•Beer
•Wine
•Potable water

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7630P-1000 FDA, DM, CE, 3A,MHLW, REACH, GMP 1 1.5 Beverage Transfer
7630P-1500 FDA, DM, CE, 3A,MHLW, REACH, GMP 1.5 2.07 Beverage Transfer
7630P-2000 FDA, DM, CE, 3A,MHLW, REACH, GMP 2 2.64 Beverage Transfer
7630P-2500 FDA, DM, CE, 3A,MHLW, REACH, GMP 2.5 3.17 Beverage Transfer
7630P-3000 FDA, DM, CE, 3A,MHLW, REACH, GMP 3 3.7 Beverage Transfer

687PDC
687583