PUREBev Hose Series 7630PL | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Vacuum Rating (inch of Hg)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREBev Hose Series 7630PL

PUREBev Hose Series 7630PL

PUREBev Series 7630PL featuring our PLUS cover confirms exceptional quality. This extra flexible, light weight delivery and suction hose is designed for non-fatty food products including beer and wine. Tube consist of premium Butyl and UHMWPE materials.

Technical Specifications

  • Hose Inner Tube Material: White, Butyl, Phtalates Free
  • Minimum Bend Radius: 3.15 to 7.87 inch, 80 to 200 mm
  • Cover Color: Red (red outer thermoplastic helix nested within the rubber cover)
  • Cover Material: Rubber (red outer thermoplastic helix nested within the rubber cover)
  • Cover Structure: Deeply Corrugated, Smooth
  • Media: Food & Beverage (Beer, Wine, Consumable Liquids)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Weight: 1.40 to 3.66 kg/m, 0.94 to 2.46 lb/ft
  • Inside Diameter: 38 to 102 mm
  • Application: Beverage
  • Hose Reinforcement Material: Synthetic Plies with Thermoplastic Wire Helix
  • Vacuum Pressure Rating: 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Temperature: 248 °F, 120 °C
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7630PL is a deeply corrugated, high quality, low permeation, flexible delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630PL featuring our PLUS cover confirms exceptional quality and is designed for a wide variety of non-fatty food products including beer and wine and consumable liquids. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
•Food & Beverage
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Low permeation
•PLUS Cover
Applications:
•Beer
•Wine
•Potable water

Related Documents

×
Products Hose I.D. (inch) Vacuum Rating (inch of Hg)
7630PL-1500 1.5 26.5
7630PL-2000 2 26.5
7630PL-2500 2.5 26.5
7630PL-3000 3 26.5
7630PL-4000 4 26.5

687PDC
687583