PURESPTFE Hose Series 7660 | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PURESPTFE Hose Series 7660

PURESPTFE Hose Series 7660 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: White
  • Cover Structure: Cloth Finish, Smooth
  • Media: Chemicals, Pharmaceutical Fluids (Cosmetics)
  • Specifications Met: 3A, CE, FDA, GMP, ISO, REACH, USP
  • Weight: 0.50 to 1.35 kg/m, 0.34 to 0.90 lb/ft
  • Inside Diameter: 13 to 50 mm
  • Application: Chemical Transfer, Cosmetics, Pharmaceutical
  • Hose Reinforcement Material: Synthetic Plies with Stainless Steel Wire Helix
  • Minimum Bend Radius: 2.95 to 12.6 inch, 75 to 320 mm
  • Outside Diameter: 25 to 64 mm
  • Vacuum Pressure Rating: 26.5 inch-Hg, 90 kPa
  • Maximum Operating Pressure: 250 psi, 16 bar
  • Minimum Burst Pressure: 1000 psi, 64 bar
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Inner Tube Material: Clear, Polytetrafluoroethylene (PTFE)
Safety Warning

Full Product Description

As part of Parker’s PURE™ Food and Beverage Hose line, PUREPTFE Series 7660 is a high-quality delivery and suction hose for both chemicals and solvents. This series is designed to convey various chemicals, cosmetics, foods, and pharmaceutical materials. Not intended for use with chlorine trifluoride, chlorine/fluoride gas, human fluids, liquid alkalis, and oxygen difluoride. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7660 tube material consists of premium PTFE which has exceptional temperature tolerance.

Markets:
•Pharmaceutical
•Cosmetics
•Food
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Multiple cover options
Applications:
•Various chemicals
•Cosmetics
•Pharmaceutical materials

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7660-0500 FDA,CE, 3A,USP,ISO,REACH,GMP 0.5 1 Chemical Transfer
7660-0750 FDA,CE, 3A,USP,ISO,REACH,GMP 0.75 1.22 Chemical Transfer
7660-1000 FDA,CE, 3A,USP,ISO,REACH,GMP 1 1.46 Chemical Transfer
7660-1500 FDA,CE, 3A,USP,ISO,REACH,GMP 1.5 2 Chemical Transfer
7660-2000 FDA,CE, 3A,USP,ISO,REACH,GMP 2 2.6 Chemical Transfer

687PDC
687583