PUREPTFE Hose Series 7660P | Product Series

Filter by

    No filters selected

Meets Industry Specifications

Hose I.D. (inch)

Hose O.D. (inch)

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREPTFE Hose Series 7660P

PUREPTFE Hose Series 7660P OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Color: White
  • Hose Inner Tube Material: Black, Polytetrafluoroethylene (PTFE), Conductive
  • Cover Material: Low Friction Material with Conductive Chips, Low Friction Material
  • Media: Chemicals, Pharmaceutical Fluids (Cosmetics)
  • Specifications Met: CE, EX, FDA, GMP, ISO, REACH, USP
  • Weight: 0.49 to 1.84 kg/m, 0.33 to 1.23 lb/ft
  • Inside Diameter: 13 to 50 mm
  • Application: Chemical Transfer, Cosmetics, Pharmaceutical
  • Hose Reinforcement Material: Synthetic Plies with Stainless Steel Wire Helix
  • Minimum Bend Radius: 2.76 to 9.84 inch, 70 to 250 mm
  • Outside Diameter: 25 to 64 mm
  • Vacuum Pressure Rating: 26.5 inch-Hg, 90 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 600 psi, 40 bar
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Cover Structure: Corrugated
Safety Warning

Full Product Description

As part of Parker’s PURE™ Food and Beverage Hose line, PUREPTFE Series 7660P is a high-quality delivery and suction hose designed for chemicals and solvents. This series is designed to convey various chemicals, cosmetics, foods, and pharmaceutical materials. Not intended for use with chlorine trifluoride, chlorine/fluoride gas, human fluids, liquid alkalis, and oxygen difluoride. The corrugated white cover, with it's unique conductive chips, is comprised of low friction materials and is non marking when needing to drag across a surface. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7660P's conductive tube consists of premium PTFE which has exceptional temperature tolerance.

Markets:
•Pharmaceutical
•Cosmetics
•Food
Features/Benefits:
•PURE hose is color coded for simple product selection
•FDA compliant innertube
•Multiple cover options
Applications:
•Various chemicals
•Cosmetics
•Pharmaceutical materials

Related Documents

×
Products Meets Industry Specifications Hose I.D. (inch) Hose O.D. (inch) Application
7660P-0500 FDA,CE, 3A,USP,ISO,REACH,GMP 0.5 1 Chemical, Pharmaceutical, Cosmetics Transfer
7660P-0750 FDA,CE, 3A,USP,ISO,REACH,GMP 0.75 1.22 Chemical, Pharmaceutical, Cosmetics Transfer
7660P-1000 FDA,CE, 3A,USP,ISO,REACH,GMP 1 1.46 Chemical, Pharmaceutical, Cosmetics Transfer
7660P-1500 FDA,CE, 3A,USP,ISO,REACH,GMP 1.5 2 Chemical, Pharmaceutical, Cosmetics Transfer
7660P-2000 FDA,CE, 3A,USP,ISO,REACH,GMP 2 2.6 Chemical, Pharmaceutical, Cosmetics Transfer

687PDC
687583