PUREWash Hose Series 7685 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Minimum Working Temperature (F)

Maximum Working Temperature (F)

Minimum Working Temperature (C)

Application

Maximum Working Temperature (C)

Hose O.D. (inch)

Cover Color

Standard Package Quantity

Hose I.D. (mm)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PUREWash Hose Series 7685

PUREWash Hose Series 7685

PUREWash Series 7685 is a high pressure washdown hose that can be used in virtually every type of food and beverage processing plant and in general industrial applications.

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -40 °F
  • Cover Color: Gray, Yellow
  • Media: Food & Beverage (Food & Beverage Processing Plants)
  • Specifications Met: n/a
  • Inside Diameter: 0.375 inch, 9.5 mm
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 4 Plies
  • Outside Diameter: 0.765 inch, 19.43 mm
  • Weight: 0.21 lb/ft, 0.31 kg/ft
  • Minimum Bend Radius: 4 inch, 102 mm
  • Maximum Operating Pressure: 1500 psi, 103 bar
  • Application: Food Transfer
  • Maximum Operating Temperature: 250 °F, 121 °C
Safety Warning

Full Product Description

As part of Parker’s PURE Food and Beverage Hose line, PUREWash Series 7685 high pressure washdown hose can be used in virtually every type of food and beverage processing plant. Sanitation of equipment and work areas is critical in packing houses, hot processing plants, breweries, dairies, wineries, and general industrial applications. Cleaning and purification practices require a commitment to preventative maintenance. This in turn extends the life of equipment and productivity.
Markets:

Related Documents

×
Products Hose I.D. (inch) Minimum Working Temperature (F) Maximum Working Temperature (F) Minimum Working Temperature (C) Application Maximum Working Temperature (C) Hose O.D. (inch) Cover Color Standard Package Quantity Hose I.D. (mm) Hose O.D. (mm)
7685-6-GRA-RL 0.375 -40 250 -40 Equiment Sanitation, Preventative Maintenance 121 0.765 Gray 500 ft reel 9.5 19.43
7685-6-YEL-RL 0.375 -40 250 -40 Equiment Sanitation, Preventative Maintenance 121 0.765 Yellow 500 ft reel 9.5 19.43

687PDC
687583