Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose

Push-Lok Plus High Temperature Multipurpose Hose 300-400 PSI – 836 Hose

Heat-resistant Push-Lok Plus 836 hoses accommodate higher working pressures and higher temperatures than other Push-Lok Plus hoses while offering the same compatibility features.

Technical Specifications

  • Cover Color: Black, Blue
  • Maximum Operating Pressure: up to 28 bar, up to 2.8 MPa, up to 400 psi
  • Media: Air (Compressed Air), Coolants, Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Outside Diameter: 0.50 to 1.03 inch, 12.7 to 26.2 mm
  • Maximum Operating Temperature: View Part Details. (dependent on media), 302 °F (Oil), 100 °C (Air), 85 °C (Water), 150 °C (Oil), 212 °F (Air), 185 °F (Water)
  • Minimum Operating Temperature: View Part Details. (dependent on media), -48 °C (Oil), -55 °F (Oil)
  • Application: Automotive, Construction Equipment, Hydraulics, Industrial
  • Design Factor: n/a
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Size: -4 to -12
  • Vacuum Pressure Rating: 18 to 28 inch-Hg, 457 to 711 mm-Hg
  • Minimum Bend Radius: 2-1/2 to 6 inch, 65 to 150 mm
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: PKR® Rubber MSHA approved
  • Weight: 0.09 to 0.24 lb/ft, 0.13 to 0.36 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Compatible with more fluids, applications and fittings than other hoses in the Push-Lok Plus product line, Parker’s 836 hose is a multipurpose, low pressure hose offering higher temperature and pressure ratings and a greater range of I.D. sizes. 836 hoses also feature the time- and cost-saving Push-Lok technology, which allows for quick, on-the-job assembly without need for clamps or special tools.

The unique Push-Lok seal also ensures reliable, durable, and leak-free service. 836 hoses offer working pressures between 300 and 400 PSI, and high temperature ratings up to 185°F for water, 212°F for air, and 302°F for oil applications. Noted for their wide fluid compatibility, 836 hoses can be used in many low-pressure media applications, including diesel fuel. Compatible with Parker’s HY Series crimp fittings and its 82 Series field attachable fittings, 836 hoses accommodate the widest range of fittings in the industry. Offered in an array of colors, 836 hoses are available with I.D. sizes ranging from ¼-inch to ¾-inch.


Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 300-400 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel

Compatible Fittings:
• 82 series fittings
• HY series fittings

Related Documents

×
Products Hose I.D. (size) Color
836-4-RL -4 Blue
836-4-BLK -4 Black
836-6-RL -6 Blue
836-6-BLK -6 Black
836-8-RL -8 Blue
836-8-BLK -8 Black
836-10-RL -10 Blue
836-10-BLK -10 Black
836-12-RL -12 Blue
836-12-BLK -12 Black

687PDC
687583