Push-Lok Higher Pressures Multipurpose Hose 250-350 PSI - 821 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Higher Pressures Multipurpose Hose 250-350 PSI - 821 Hose

Push-Lok Higher Pressures Multipurpose Hose 250-350 PSI - 821 Hose

Parker's 821 hose is a higher pressure hose with a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Technical Specifications

  • Cover Color: Black
  • Media: Air (Compressed Air), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: up to 28 bar, up to 2.4 MPa, up to 350 psi
  • Specifications Met: n/a
  • Compatible Fitting: 82 Series
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Maximum Operating Temperature: View Part Details. (dependent on media), 70 °C (Air), 158 °F (Air), 85 °C (Water), 185 °F (Water), 100 °C (Oil), 212 °F (Oil)
  • Minimum Operating Temperature: View Part Details. (dependent on media), -40 °C (Oil), -40 °F (Oil)
  • Application: Automotive, Construction Equipment, Hydraulics, Industrial
  • Size: -4 to -12
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Outside Diameter: 0.05 to 1.03 inch, 12.7 to 26.2 mm
  • Minimum Bend Radius: 2-1/2 to 7 inch, 64 to 178 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 0.06 to 0.21 lb/ft, 0.09 to 0.31 kg/m
  • Design Factor: 4:1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 821 hose is a higher pressure hose with a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry. The 821 hose is designed with the unique seal of Push-Lok ensuring a reliable, durable, leak-free service.  Sizes range from ¼” to ¾” in diameter with the fullest range of color-coding to benefit operations.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 250-350 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• Organization with Parker's exclusive color-coding system
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions

Compatible Fittings:
• 82 series fittings

Related Documents

×
Products Hose I.D. (size)
821-4 -4
821-6 -6
821-8 -8
821-10 -10
821-12 -12

687PDC
687583