PV-12-005 - UHP PFA Air-operated Diaphragm (1 inch) 2 Way Valve – PV-12 Series | Parker NA

UHP PFA Air-operated Diaphragm (1 inch) 2 Way Valve – PV-12 Series | #PV-12-005

PV-12-005

UHP PFA Air-operated Diaphragm (1 inch) 2 Way Valve – PV-12 Series | #PV-12-005

The PV-12 Series PFA Diaphragm Valve offers high leak integrity and exceptional corrosion resistance. It is ideally suited for use in ultra-high purity (UHP) and aggressive fluid applications. Available in 2-way and 3-way configurations.


Technical Specifications

  • Nut Material: N/A
  • Port Connection 1 (inch): 1" Parbond
  • Actuation: Normally Open
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PFA, PVDF, Viton Seals, PTFE Coated SS Springs
  • Pressure Rating: 27" HG vacuum (913 mbar) to 100 psig (7 bar) (Forward), 80 psig (5.5 bar) with 100 psig (3.4 bar) inlet pressure, 100 psig (7 bar) with 60 psig (4.2 bar) inlet pressure (Backward)
  • Actuation Pressure: 60psig (4.2 bar) to 100 psig (7 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Port 2 Size: 1" Parbond inch
  • Flow Rate: Cv 15.7 Cv
  • Flow Coefficient: Kv 224.2 L/min
Safety Warning

Item Information

The PV-12 Series is a 1 inch PFA air-operated diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive gas and liquid handling systems, including those used in semiconductor manufacturing operations. The valve is available in 2-way and 3-way configurations. The 3-way configurations have a multi-position mounting base, which allows for more mounting flexibility and connector fitting reduction, making the advantageous in areas where workable space is limited.

The PV-12 Series features a molded PFA body with precision-machined sealing areas. It utilizes a Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and ensures compatibility with a wide range of aggressive process media. The valve is also equipped with a one-piece modified PTFE diaphragm, which provides higher cycle life when compared to conventional PTFE. Depending on customer requirements, the PV-12 Series valve can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings. Both Parflare and Parbond fittings reduce assembly time and installation costs, while ensuring a leak-tight seal for reliability in applications where cleanliness is critical.

The tongue and groove seal of PV-12 Series valves ensures a positive diaphragm to body seal, resulting in superior leak integrity, lower replacement costs, and isolation of process media from the actuator. The series’ full 1 inch orifice offers maximum flow capability in a compact package (up to 15.7 C¬v for PV-12 with Parbond). Flow capacities are dictated by configuration and end type. The valve is bidirectionally pressure rated at 100 psig and has an actuation pressure range from 60 – 100 psig.

The PV-12 Series is available with a submergible option, which isolates components from the external environment and allows the valve to remain functional while operating in wet or gaseous corrosive environments.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Equipped with Viton® Fluoroelastomer seals
• Available in 2-way or 3-way configuration
• Can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings
• Actuation pressure range: 60 to 100 psig
• Full 1 inch orifice provides maximum flow capability in a compact package
• Bidirectionally pressure rated up to 100 psig
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256