PV3024-1 - PVC Clear Vinyl Tubing | Parker NA

PVC Clear Vinyl Tubing | #PV3024-1

PV3024-1

PVC Clear Vinyl Tubing | #PV3024-1

Parker Clear Vinyl Tubing - Series PV is a DEHP-free PVC tubing. It is one of the most economical FDA compliant tubing Parker manufactures. Features exceptional purity, clarity and flexibility.


Technical Specifications

  • Tube Wall Thickness: 0.188
  • Tube O.D. (inch): 1-7/8
  • Tube I.D. (inch): 1 1/2
  • Specifications Met: FDA, FDA 21 CFR 177
  • Application: Instrumentation, Pneumatics
  • Tube Inside Diameter: 1-1/2 inch, 38.1 mm
  • Tube Outside Diameter: 47.6 mm, 1-7/8 inch
  • Maximum Operating Pressure: 30 psi, 0.21 MPa, 2.1 bar
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: Hose-Barb, Garden Fitting, Fast & Tite®, Par-Barb®, TrueSeal™, Poly-Tite
  • Media: Air, Water
  • Color: Clear
  • Weight: 0.759 kg/m, 0.51 lb/ft
  • Tube Material: PVC (polyvinyl chloride)
  • Length per Package: 15.2 m, 50 ft
  • Size: 1-7/8 inch
Safety Warning

Item Information

PVC Clear Vinyl Tubing offers exceptional flexibility which allows for soft, easy handling and bending without collapsing the tube during installation and usage.  Because this is a clear tubing, it is often used as a low-pressure sight flow gauge, allowing operators to view the media moving through the tubing.

Markets:  
• Industrial Pneumatics
• Chemicals
• Fluid Handling

Features/Benefits:
• DEHP Free
• Made from a virgin clear PVC (polyvinyl chloride) resin; specifically formulated for exceptional purity, clarity and flexibility.
• 70 durometer for soft, easy handling and bending without tubing collapse.

Applications:
• Low-pressure chemicals
• Pneumatics
• Low-pressure sight flow indicator
• Instrumentation
• Laboratory
• General Purpose

Technical Specifications:
• Working and burst pressures rated at 73°F/23°C
• Packaged as coils
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.
• Formula V-1 tubing fully meets all specifications called out by the United States Food and Drug Administration (FDA) for materials in contact with food and drugs for human consumption.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563