PVL-B212608 - Pneumatic Manual Valve - PVL-B2 Series | Parker NA

Pneumatic Manual Valve - PVL-B2 Series | #PVL-B212608

PVL-B212608

Pneumatic Manual Valve - PVL-B2 Series | #PVL-B212608

The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2. Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32" tube.


Technical Specifications

  • Series: PVL-B21 Stand-alone Valve Module
  • Overide Functionality: n/a
  • Function: 5/2 Double Acting
  • Connection Type: Push-in 8mm
  • Type: For use with 15mm DIN Form C (8mm spacing) Pilot Solenoid Valve (must be ordered separately)
  • Valve Type: 4 Way
  • Number of Positions: 2
  • Number of Ports: 5
  • Actuation Type: n/a
  • Override Functionality: n/a
  • Mounting Type: Stand Alone
  • Specifications Met: n/a, UL, NFC 79 300, IP65, IP40
  • Number of Manifold Outlets: n/a
  • Port Size: 8mm
  • Port Type: Tube Push-In Connection
  • Minimum Flow Rate: 0.72 Cv
  • Maximum Flow Rate: 1.12 Cv, 1100 L/min
  • Nominal Flow Coefficient: 710 L/min
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Fieldbus Protocol: n/a
  • Pressure Rating: 45 to 145 psig, 3 to 10 bar
  • Minimum Operating Pressure: 30, 45 psig
  • Operating Temperature: -15 to +60 °C, +5 to +140 °F
  • Media: Inert Gases
  • Lubricant: Not Required
  • Power Consumption: n/a
  • Body Material: Glass Filled Polyamide
  • Seal Material: Polyurethane
Safety Warning

Item Information

The PVL-B2 series valve is an internal air piloted valve range, existing in both stand alone and stacking style. Instant Push-in fittings 4, 6, 6.35 or 8 mm OD tubing or threaded 1/8'' BSPP or NPT are available.
Available valve functions are dual 3/2 N.C., 5/2 single and double solenoid, 5/3 all ports blocked or exhaust or pressure centre. Piloting options are either a 15 mm pilot solenoid valve individually connected with a 3 pin DIN C IP65 connector or 10 mm pilot solenoid valve connected with an economic Clip IP40 connector with or without interconnected common 0Vdc. With 15 mm DIN C pilot, the range proposes a wide choice of AC or DC voltages with various manual override options.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Can be configured as plugin or non-plugin, solenoid or air pilot actuated

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859