PVS5W3S4L9X1B3AS - Refrigeration Valve Stations- PVS | Parker NA

Refrigeration Valve Stations- PVS | #PVS5W3S4L9X1B3AS

PVS5W3S4L9X1B3AS

Refrigeration Valve Stations- PVS | #PVS5W3S4L9X1B3AS

Part Description: 20 mm (3/4") PVS5-S4 HEV SCK 1" SW 120/60G


Technical Specifications

  • Set Pressure: N/A
  • Position 2: Strainer
  • Number of Positions: PVS5
  • Connection Type: Socket Weld (SW)
  • Control Method: Solenoid
  • Final Position: Stop/Check
  • Input Voltage: 100-120 VAC
  • Frequency: 50/60 Hz
  • Position 4: HEV Full Expansion Plug
  • Connection Size: 1"
  • Indicator Color: Green LED
  • Port Size: 20 mm, 3/4"
  • Position 1: Hand Shut-Off
  • Additional Options: N/A, Single Regulator
  • Material Type: Plated
  • Connection Style: Leaded
  • Product Series: PVS
  • Refrigerant Type: Suitable for Ammonia, CO2 and other common refrigerants
  • Number of Positions: 3, 4 or 5
  • Material Type: Plated Cast Steel, Stainless Steel, or PED Approved
  • Pressure Rating: 52 barg, 754 psig
  • Minimum Liquid Temperature: -60 °C, -76 °F
  • Maximum Liquid Temperature: 120 °C, 248 °F
  • Port Size: 20 to 80 mm, 3/4 to 3 inch
  • Flow Coefficient: 3 to 90.7 Kv, 3.5 to 105 Cv
  • Connection Size: 20 to 80 mm, 3/4 to 3 inch
  • Connection Type: BW ANSI, BW (DN) Metric, SW
  • Control Method: Electronic Motor, Hand Expansion, Regulator, Solenoid, Suction Stop, or Two-Stage Solenoid
  • Minimum Pressure Drop: 0.14 to 0.69 bard, 2 to 10 psid
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Ambient Temperature: 140 °F, 60 °C
  • Minimum Pressure Differential: 0.14 bard, 2 psid
  • Maximum Pressure Differential: 52 bard, 754 psid
  • Electrical Requirements: 24 VAC, 120 VAC, 230 VAC, 240 VAC, or 24 VDC barg
  • Frequency: 50 Hz, 60 Hz, or 50/60 Hz psig
  • Coil Type: Leaded or DIN Connection
  • Indicator Color: Green or Red, Coil LED
  • Motor Option: Electronic Motor | 24VDC @1.3Amp | 4 - 20 mA Input Signal
  • Specification: Coil: NEMA 1, 2, 3, 4 & 4x | IP67 | CE; Electric Motor: IP67 | NEMA 6
Safety Warning

Item Information

The PVS is an innovative design which combines several different functions into one compact valve station. It was designed for simplified installation as well as to overcome corrosion issues encountered in harsh environments by utilizing plated and stainless steel components. Being weld-in, the valves reduce potential for connection leaks. Since all the shut-off and control valves are top mounted the PVS can be easily serviced with standard tools.

Markets:
• Industrial Refrigeration

Features and Benefits:
• Suitable for ammonia, CO2 and other common refrigerants
• Features multiple functions in a single housing
• Plated steel housing increases product life cycle
• Overall weight reduction up to 50% compared to traditional flanged products
• Interchangeable with other P-Series Offerings
• Coil options to meet various applications
• Serviceable from the top using standard tools
• Top mounted shut-off valves eliminates service issues
• Lock out seal caps
• Complies with ASME B31.5 and 16.34, PED 2014/68/EU
Function and Design:
• Multi- module platform available in four or five port housings, with the capability of interchangeable modules:
o Isolation Valve (hand shut- off)
o Strainer (100 Mesh)
o Solenoid
o Regulator
o Electronic Valve (PEV)
o Electronic Expansion
o Hand Expansion
o Stop/ Check

Application:
• Evaporator Control Groups
o Relief Regulation
o Suction Regulation
o Pumped Liquid Feed
o Hot Gas Defrost
• High Pressure Liquid Solenoid

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475