PWR Flow Controls | Parker NA

PWR Flow Controls | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

PWR Flow Controls

PWR Flow Controls OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Multifunction Flow Control & Blocker
  • Mounting Type: Cylinder
  • Connection Type: Male (1/8", 1/4", 3/8", 1/2")
  • Port Connection: Push-in
  • Port Size: 4 mm, 6 mm, 8 mm, 10 mm
  • Port Type: Metric
  • Pressure Rating: 1 to 10 bar
  • Operating Temperature: -15 to 60 °C
  • Body Material: Zinc, Brass, Thermoplastic
Safety Warning

Full Product Description

The Parker PWR flow controllers enhance the performance of pneumatic cylinders by precise control of piston motion in both directions. They allow full inlet flow to the cylinder while providing fine adjustment of the exhaust flow. Inline or surface mounted with push in tube fittings for quick, easy installation and manual adjustment with a lock nut for secure regulated control. High flow and maximum 10 bar rating make these units ideal in a variety of air flow applications.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Inline or surface mounting
• Screwdriver adjustment with lock nut
• Push-in connection: ease of use
• High flow
• Excellent vibration resistance
• Compact
• LightweightWide range of sizes
• Wide range of sizes

Applications
• Pneumatic cylinder control
• Low pressure compressed air flow regulation

Related Documents

×
Products

687PDC
A87859