QDO® 65 MK Vulcanizing Agent | Parker NA

QDO® 65 MK Vulcanizing Agent | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

QDO® 65 MK Vulcanizing Agent

QDO® 65 MK Vulcanizing Agent

QDO® 65 MK agent is a non-dusting alternative to dry, ground Quinone Dioxime (QDO) vulcanizing agent for synthetic elastomers.

Technical Specifications

  • Color: Gray Paste
  • Dynamic Viscosity: 300 to 3000 cP @ 23°C (73°F)
  • Specific Gravity: 1.18 to 1.2
  • Percent Solids by Weight: 60 to 65
Safety Warning

Full Product Description

QDO® 65 MK agent is a non-dusting alternative to dry, ground Quinone Dioxime (QDO) vulcanizing agent for synthetic elastomers. It is a dispersion of ground QDO in mineral oil, and used extensively for rapid curing of butyl stocks requiring heat resistance. Elastomers of this type are used to fabricate high voltage wire/cable products; molded electrical components; and heat-resistant seals and hose.


QDO 65 MK agent is also used as part of the curative system for liquid butyl elastomers. These compounds are formulated as coatings, sealants and electrical encapsulants. QDO 65 MK agent can be utilized in the tire industry.


Features and Benefits:

• Non-Dusting – reduces inhalation and explosive dust hazard associated with use of the dry material.

• Heat Resistant – improves heat and electrical resistance of butyl stocks.

• Versatile – allows addition of whitening if required.


Shelf Life/Storage:

Shelf life is one year from date of manufacture when stored in a cool, ventilated area at room temperature in original, unopened packages.

Related Documents

Literature and Reference Materials
Datasheet - QDO 65 MK Vulcanizing Agent (English A4)
×
Showing 1 to 1 of 1 entries

687PDC
1A0MGT