QN30P758E - Polypropylene Filter Cartridges - SPUNFLOW QN | Parker NA

Polypropylene Filter Cartridges - SPUNFLOW QN | #QN30P758E

QN30P758E

Polypropylene Filter Cartridges - SPUNFLOW QN | #QN30P758E

SPUNFLOW QN off high throughputs, low pressure loss, high dirt holding capacity and long on stream life.


Technical Specifications

  • Seal Material: EPDM
  • Length: 30" (762 mm)
  • End Cap Configuration: Fin / 222
  • Micron Rating: 75 μm
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Liquid Filter
  • Filter Type: Cartridge
  • Product Series: Spunflow QN
  • Operating Temperature: 149.0 °F, 65.0 °C
  • Operating Pressure: 4 bar, 58 psi at 20°C (68°F)
  • Diameter: Cartridge inside diameter: Standard: 1.14 inch (29mm)
    , Cartridge outside: Standard: 2.44 inch (62mm)
    , End capped: 1.06 inch (27mm), End capped: 2.51 inch (64mm)
Safety Warning

Item Information

Graded density, high porosity Spunflow QN filter elements are manufactured from thermally bonded polypropylene microfibres.

Offering high throughputs, low pressure loss, high dirt holding capacity and long on stream life, the bonded fibre construction minimises any possibility of fibre migration and resists particle shedding, even under pulse conditions.

Fibre diameter is controlled throughout extrusion, the microfibres are then thermally bonded into a complex filter matrix during filter construction. These interlinked graded density layers offer maximum support and maximum void volume resulting in true depth filtration.

Applications
Solvents / Resins / High purity chemicals / Industrial coatings

Features
• Nominally rated filters ideally suited for primary filtration.

• Available in a comprehensive range of end cap configurations.

• Thermally bonded polypropylene fibres.

• High flow rate and low pressure loss.

Benefits
• Economical filtration.

• Simple retrofitting to existing systems and housings.

• Broad range of chemical compatibility.

• Longer on stream life at an economical price point.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472