Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The QUBE system unit offers flexible and extensive configurability by enabling the combination of various components and attachments, making it easy to create tailored tuning and pressure control units.
Products | Series | Pressure Control Range | Housing Material | Port Size | Micron Rating | Drain Option | Pressure Gauge Type | Mounting | Flow Direction | Series | Pressure Control Range | Housing Material | Port Size | Micron Rating | Drain Option | Pressure Gauge Type | Mounting | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442J100062 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100063 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Combination drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Combination drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100064 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100825 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100065 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-41 | Both sides supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Both sides supporting bracket __8 | 9__left to right __9 |
442J101440 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-41 | Direct mouting bolt | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J100066 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-3D | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__left to right __9 |
442J100963 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-3D | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100067 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Manual drain | G10-41 | No bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J100877 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 40um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101197 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 40um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100834 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 40um | Manual drain | G10-3D | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100068 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 40um | Automatic drian | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Automatic drian __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100069 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Automatic drian | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100070 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Automatic drian | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100071 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Automatic drian | G10-3D | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__left to right __9 |
442J100907 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | one-push drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__one-push drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101114 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Spring drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100902 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Spring drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100072 | B105 | 0.03~0.8MPa | Plastic bowl | Rc1/2 | 5um | Spring drain | G10-3D | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__left to right __9 |
442J100073 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100074 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Combination drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Combination drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100757 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101020 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100826 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Manual drain | G10-41 | Rear side supporting bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J100075 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Manual drain | G10-41 | No bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J101503 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 40um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J101504 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 40um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101505 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 40um | Manual drain | G10-41 | No bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J100076 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Automatic drian | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100077 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Automatic drian | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101132 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | Automatic drian | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J101360 | B105 | 0.03~0.8MPa | Plastic bowl | Rc3/4 | 5um | one-push drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__one-push drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101053 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100078 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100957 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 5um | Manual drain | G10-41 | No bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J101023 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 40um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100079 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 40um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100080 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 40um | Manual drain | G10-41 | Rear side supporting bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J100081 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc1/2 | 5um | Spring drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101054 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100943 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101183 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 40um | Manual drain | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101453 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 40um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J101454 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 40um | Manual drain | G10-41 | Rear side supporting bracket | Right to left | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__40um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J100083 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 5um | Automatic drian | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J101237 | B105 | 0.03~0.8MPa | Metal bowl without sight glass | Rc3/4 | 5um | Automatic drian | G10-41 | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl without sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101055 | B105 | 0.03~0.8MPa | Metal bowl encircled with sight glass | Rc1/2 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl encircled with sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100941 | B105 | 0.03~0.8MPa | Metal bowl encircled with sight glass | Rc1/2 | 5um | Manual drain | G10-41 | Direct mouting bolt | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl encircled with sight glass __3 | 4__Rc1/2 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J101056 | B105 | 0.03~0.8MPa | Metal bowl encircled with sight glass | Rc3/4 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl encircled with sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100084 | B105 | 0.03~0.8MPa | Metal bowl encircled with sight glass | Rc3/4 | 5um | Manual drain | G10-41 | Both sides supporting bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl encircled with sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Both sides supporting bracket __8 | 9__left to right __9 |
442J101413 | B105 | 0.03~0.8MPa | Metal bowl encircled with sight glass | Rc3/4 | 5um | Automatic drian | No pressure gauge | No bracket | left to right | 1__B105 __1 | 2__0.03~0.8MPa __2 | 3__Metal bowl encircled with sight glass __3 | 4__Rc3/4 __4 | 5__5um __5 | 6__Automatic drian __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100036 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J101178 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | No pressure gauge | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J100086 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100087 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100829 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-41 | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J100088 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-3D | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__left to right __9 |
442J100089 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-3D | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J101403 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | G10-41 | Panel mount ring | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Panel mount ring __8 | 9__left to right __9 |
442J100090 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 20um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__20um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100091 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 20um | one-push drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__20um __5 | 6__one-push drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100996 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Manual drain | No pressure gauge | Panel mount ring | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Panel mount ring __8 | 9__left to right __9 |
442J100816 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | one-push drain | G10-3D | Direct mouting bolt | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__one-push drain __6 | 7__G10-3D __7 | 8__Direct mouting bolt __8 | 9__Right to left __9 |
442J100853 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Drainmaster | No pressure gauge | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Drainmaster __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100092 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Drainmaster | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Drainmaster __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100093 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Spring drain | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101291 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Spring drain | G10-41 | Rear side supporting bracket(45) | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket(45) __8 | 9__left to right __9 |
442J101112 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/8 | 5um | Spring drain | G10-41 | No bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/8 __4 | 5__5um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J100037 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | No pressure gauge | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J101174 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | No pressure gauge | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J101100 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | No pressure gauge | Rear side supporting bracket(45) | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Rear side supporting bracket(45) __8 | 9__left to right __9 |
442J100096 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100097 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J101030 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Rear side supporting bracket(45) | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket(45) __8 | 9__left to right __9 |
442J101458 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Rear side supporting bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J101280 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Both sides supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Both sides supporting bracket __8 | 9__left to right __9 |
442J101281 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Both sides supporting bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Both sides supporting bracket __8 | 9__Right to left __9 |
442J100098 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J100099 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Direct mouting bolt | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__Right to left __9 |
442J100100 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__left to right __9 |
442J100101 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100102 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | Rear side supporting bracket(45) | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Rear side supporting bracket(45) __8 | 9__left to right __9 |
442J100103 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | Rear side supporting bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J100104 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |
442J100105 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | Direct mouting bolt | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__Direct mouting bolt __8 | 9__Right to left __9 |
442J100106 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-3D | No bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-3D __7 | 8__No bracket __8 | 9__Right to left __9 |
442J100107 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | Panel mount ring | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Panel mount ring __8 | 9__left to right __9 |
442J100108 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 5um | Manual drain | G10-41 | No bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__5um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__Right to left __9 |
442J100966 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Manual drain | No pressure gauge | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J100109 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Manual drain | No pressure gauge | Rear side supporting bracket(45) | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Rear side supporting bracket(45) __8 | 9__left to right __9 |
442J101186 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Manual drain | No pressure gauge | Rear side supporting bracket | Right to left | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Manual drain __6 | 7__No pressure gauge __7 | 8__Rear side supporting bracket __8 | 9__Right to left __9 |
442J100111 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Manual drain | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J100112 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Manual drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Manual drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J100114 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | one-push drain | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__one-push drain __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J040032 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Drainmaster | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Drainmaster __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101180 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Drainmaster | G10-41 | Rear side supporting bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Drainmaster __6 | 7__G10-41 __7 | 8__Rear side supporting bracket __8 | 9__left to right __9 |
442J101352 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Spring drain | No pressure gauge | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Spring drain __6 | 7__No pressure gauge __7 | 8__No bracket __8 | 9__left to right __9 |
442J101353 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Spring drain | G10-41 | No bracket | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__No bracket __8 | 9__left to right __9 |
442J101354 | B45 | 0.03~0.8MPa | Plastic bowl | Rc1/4 | 20um | Spring drain | G10-41 | Direct mouting bolt | left to right | 1__B45 __1 | 2__0.03~0.8MPa __2 | 3__Plastic bowl __3 | 4__Rc1/4 __4 | 5__20um __5 | 6__Spring drain __6 | 7__G10-41 __7 | 8__Direct mouting bolt __8 | 9__left to right __9 |