QUBE FRL Combo Series C45, C65, C105 | Product Series

Filter by

    No filters selected

Series

Pressure Control Range

Housing Material

Port Size

Micron Rating

Drain Option

Pressure Gauge Type

Mounting

Flow Direction

Knob Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
QUBE FRL Combo Series C45, C65, C105 QUBE FRL Combo Series C45, C65, C105

QUBE FRL Combo Series C45, C65, C105

The QUBE system unit offers flexible and extensive configurability by enabling the combination of various components and attachments, making it easy to create tailored tuning and pressure control units.

Full Product Description

The conventional piping components, such as "tee," "elbow," "cross," and "nipple," have been modularized. This allows for flexible combinations with a wide range of options, such as shut-off valves and pressure switches. As a result, the system achieves significant space savings and a significant reduction in piping work.
In the QUBE series, components can be directly connected to each other, resulting in a significant reduction of occupied space. The assembly dimensions are determined solely by the sum of the component dimensions.
The QUBE series offers a wide range of variations with 3 body sizes and connection port sizes from Rc1/ 8 to Rc3 / 4, allowing for optimal selection according to flow rate and piping.
The QUBE series features ports one size larger than necessary for flow rate and body size, which can result in cost savings by selecting one size smaller series based on flow rate.
In the QUBE series, different series can be connected to each other, allowing for the optimal combination of series depending on the flow rate of the branch when deployed in a system unit.
Features
•The bracket-integrated body
It allows direct bolt-on mounting onto the machine side without the need for separate mounting hardware. (Optional brackets are also available.)
•The "bolted robust connection" (patent number 1805706)
It refers to a design where the bodies are directly connected with bolts, resulting in minimal deflection or play in the joint.
•Safety mechanism equipped shut-off valve
It conforms to ISO 4414, OSHA, and JIS B8370 regulations for air pressure system supply interruption valves.
•One-touch detachable bowl (65 series)
Even if residual pressure remains when removing the bowl, it prevents the bowl from flying off.
•Assuring seal with O-rings
The absence of seal tape material eliminates the generation of waste such as tape scraps.
•Space-saving
The modular type FRL enables significant reduction in occupied space.
•Significantly reduces piping work
The entire process from layout to delivery can be carried out consistently based on simple instructions such as the equipment to be used and the pipe connection diameter
•Reliable Mounting Method
The design of the mounting parts is made easy as there are no dimensional errors due to the tightening of the piping between components.
•Direct Mount Pressure Gauge (with SI unit compatible limit indicator)
Although compact, this direct-mount pressure gauge utilizes a bourdon tube, which has a thickness of less than half that of conventional gauges (compared to our company's previous models).
•One-push Combination drain (PAT. PEND)
Drainage can be performed simply by pushing the drainage lever. (Optional)

Related Documents

×
Products Series Pressure Control Range Housing Material Port Size Micron Rating Drain Option Pressure Gauge Type Mounting Flow Direction Knob Option
442J100836 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J101246 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Manual drain G10-41 No bracket left to right Downward
442J101170 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J101241 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Manual drain G10-3D No bracket left to right Downward
442J101013 C105 0.03~0.8MPa Plastic bowl Rc3/4 40um Manual drain G10-3D No bracket left to right Upward
442J101506 C105 0.03~0.8MPa Plastic bowl Rc3/4 40um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J101137 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Automatic drian G10-41 No bracket left to right Downward
442J101412 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Automatic drian G10-41 Direct mouting bolt left to right Downward
442J101242 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Automatic drian G10-3D No bracket left to right Downward
442J100717 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um one-push drain G10-41 No bracket Right to left Downward
442J101317 C105 0.03~0.8MPa Plastic bowl Rc3/4 5um Spring drain G10-41 No bracket left to right Downward
442J101269 C105 0.03~0.8MPa Metal bowl without sight glass Rc3/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J101074 C105 0.03~0.8MPa Metal bowl without sight glass Rc3/4 5um Manual drain G10-41 No bracket left to right Downward
442J101075 C105 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/4 5um Manual drain G10-41 No bracket left to right Downward
442J101072 C45 0.03~0.8MPa Plastic bowl Rc1/8 5um Manual drain No pressure gauge No bracket left to right Downward
442J101346 C45 0.03~0.8MPa Plastic bowl Rc1/8 5um Manual drain No pressure gauge Direct mouting bolt left to right Downward
442J100267 C45 0.03~0.8MPa Plastic bowl Rc1/8 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J100939 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J100268 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge Rear side supporting bracket left to right Downward
442J100976 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge Rear side supporting bracket left to right Upward
442J100269 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge Both sides supporting bracket left to right Upward
442J101097 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Combination drain G10-41 Direct mouting bolt left to right Downward
442J101163 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J100270 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J100271 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket(45) left to right Downward
442J100784 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket(45) Right to left Downward
442J100785 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket(45) left to right Upward
442J101271 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket Right to left Downward
442J020039 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket left to right Upward
442J101499 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Direct mouting bolt left to right Downward
442J101164 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-3D No bracket left to right Downward
442J100919 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 No bracket left to right Upward
442J100273 C45 0.03~0.8MPa Plastic bowl Rc1/4 20um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J100274 C45 0.03~0.8MPa Plastic bowl Rc1/4 20um Manual drain G10-41 No bracket left to right Upward
442J101101 C45 0.03~0.8MPa Plastic bowl Rc1/4 20um Drainmaster G10-41 Rear side supporting bracket(45) Right to left Downward
442J100869 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Drainmaster No pressure gauge No bracket left to right Downward
442J100909 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Drainmaster G10-41 No bracket left to right Downward
442J101037 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Drainmaster G10-41 Rear side supporting bracket(45) left to right Downward
442J100275 C45 0.03~0.8MPa Plastic bowl Rc1/4 5um Spring drain G10-41 Rear side supporting bracket left to right Downward
442J101073 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain No pressure gauge No bracket left to right Downward
442J101515 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain No pressure gauge Rear side supporting bracket Right to left Upward
442J101262 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J100808 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J101429 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Rear side supporting bracket Right to left Downward
442J101177 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket left to right Upward
442J101523 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Direct mouting bolt Right to left Downward
442J100276 C45 0.03~0.8MPa Plastic bowl Rc3/8 5um Drainmaster G10-41 Direct mouting bolt left to right Downward
442J101066 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/8 5um Manual drain G10-41 No bracket left to right Downward
442J100277 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/8 20um Spring drain G10-41 Direct mouting bolt left to right Downward
442J101430 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/8 20um Spring drain G10-41 Direct mouting bolt Right to left Upward
442J101338 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J101286 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Manual drain No pressure gauge Rear side supporting bracket left to right Downward
442J101067 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J100925 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/4 20um Spring drain G10-41 No bracket left to right Downward
442J101431 C45 0.03~0.8MPa Metal bowl without sight glass Rc1/4 20um Spring drain G10-41 Direct mouting bolt Right to left Upward
442J101068 C45 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J101432 C45 0.03~0.8MPa Metal bowl without sight glass Rc3/8 20um Spring drain G10-41 Direct mouting bolt Right to left Upward
442J101328 C45 0.02~0.42Mpa Plastic bowl Rc1/4 5um Combination drain G10-41 Both sides supporting bracket left to right Downward
442J101200 C45 0.02~0.42Mpa Metal bowl without sight glass Rc1/4 5um Manual drain No pressure gauge Rear side supporting bracket left to right Downward
442J100278 C45 0.02~0.42Mpa Metal bowl without sight glass Rc3/8 20um one-push drain G10-41 Rear side supporting bracket left to right Upward
442J100985 C45 0.02~0.42Mpa Metal bowl encircled with sight glass Rc1/4 20um Spring drain No pressure gauge No bracket left to right Downward
442J101461 C45 0.02~0.42Mpa Metal bowl encircled with sight glass Rc1/4 20um Spring drain G10-41 Direct mouting bolt Right to left Downward
442J101069 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/8 5um Manual drain G10-41 No bracket left to right Downward
442J101345 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J101070 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J101401 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 5um Manual drain No pressure gauge No bracket left to right Downward
442J101071 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J101493 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 20um Manual drain G10-41 No bracket left to right Downward
442J101402 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 20um one-push drain G10-41 Rear side supporting bracket left to right Downward
442J101494 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 20um Drainmaster G10-41 No bracket left to right Downward
442J101495 C45 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 20um Drainmaster G10-41 Rear side supporting bracket left to right Downward
442J000001 C528 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J000022 C528 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge notfound left to right Downward
442J000008 C528 0.03~0.8MPa Plastic bowl Rc1/4 5um Drainmaster No pressure gauge No bracket left to right Downward
442J000104 C528 0.03~0.8MPa Plastic bowl Rc1/4 5um Spring drain No pressure gauge No bracket left to right Downward
442J000105 C528 0.03~0.8MPa Plastic bowl Rc1/4 5um Spring drain No pressure gauge notfound left to right Downward
442J101038 C55 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J101300 C55 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J101299 C55 0.03~0.8MPa Metal bowl without sight glass Rc1/4 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J100005 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J101117 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J100279 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J101520 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Direct mouting bolt left to right Downward
442J101182 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 No bracket Right to left Downward
442J100986 C55 0.03~0.8MPa Plastic bowl Rc1/4 40um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J100281 C55 0.03~0.8MPa Plastic bowl Rc1/4 40um Spring drain G10-41 No bracket left to right Downward
442J100282 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 No bracket left to right Downward
442J101478 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J100283 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J101290 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 No bracket Right to left Downward
442J101477 C55 0.03~0.8MPa Plastic bowl Rc1/4 5um one-push drain G10-41 Rear side supporting bracket left to right Downward
442J101041 C55 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J101502 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Combination drain G10-41 Both sides supporting bracket left to right Downward
442J101039 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J100882 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J101004 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Automatic drian G10-41 No bracket left to right Downward
442J100286 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J101433 C55 0.03~0.8MPa Metal bowl without sight glass Rc3/8 5um Automatic drian G10-41 No bracket Right to left Downward
442J100006 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J100874 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J100287 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 No bracket left to right Downward
442J101217 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J101225 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Rear side supporting bracket Right to left Downward
442J101393 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J101394 C55 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Both sides supporting bracket Right to left Downward
442J100892 C55 0.03~0.8MPa Metal bowl encircled with sight glass Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J101040 C55 0.03~0.8MPa Metal bowl without sight glass Rc1/2 5um Manual drain G10-41 No bracket left to right Downward
442J101436 C55 0.03~0.8MPa Metal bowl without sight glass Rc1/2 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J100007 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain G10-41 No bracket left to right Downward
442J100288 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J100759 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain G10-41 Direct mouting bolt left to right Downward
442J100922 C55 0.03~0.8MPa Plastic bowl Rc1/2 40um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J100730 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um Automatic drian G10-41 No bracket left to right Downward
442J101386 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um one-push drain G10-41 No bracket left to right Downward
442J101387 C55 0.03~0.8MPa Plastic bowl Rc1/2 5um one-push drain G10-41 Rear side supporting bracket left to right Downward
442J100289 C55 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/2 5um Manual drain G10-41 No bracket left to right Downward
442J100290 C55 0.03~0.8MPa Metal bowl encircled with sight glass Rc1/2 40um one-push drain G10-41 Both sides supporting bracket Right to left Upward
442J100291 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge No bracket left to right Downward
442J100292 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge Rear side supporting bracket left to right Downward
442J101094 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain No pressure gauge Both sides supporting bracket left to right Upward
442J100293 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 No bracket left to right Downward
442J100294 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J100743 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J101333 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Manual drain G10-41 Direct mouting bolt left to right Downward
442J100790 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 No bracket left to right Downward
442J101337 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J100701 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J100792 C65 0.03~0.8MPa Plastic bowl Rc1/4 5um Automatic drian G10-3D No bracket left to right Downward
442J100916 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain No pressure gauge No bracket left to right Downward
442J101166 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 No bracket left to right Downward
442J101253 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket left to right Downward
442J101252 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket Right to left Downward
442J101176 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket Right to left Upward
442J100295 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Both sides supporting bracket left to right Upward
442J100296 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 Direct mouting bolt left to right Downward
442J101339 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-3D Rear side supporting bracket left to right Downward
442J100297 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-3D Both sides supporting bracket left to right Downward
442J101096 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-3D Both sides supporting bracket Right to left Downward
442J100298 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain G10-41 No bracket Right to left Downward
442J101276 C65 0.03~0.8MPa Plastic bowl Rc3/8 40um Manual drain G10-41 Direct mouting bolt left to right Downward
442J101179 C65 0.03~0.8MPa Plastic bowl Rc3/8 40um Manual drain G10-41 No bracket Right to left Downward
442J100299 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 No bracket left to right Downward
442J101359 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J100970 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Both sides supporting bracket left to right Downward
442J101160 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Both sides supporting bracket Right to left Downward
442J100300 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 Direct mouting bolt left to right Downward
442J100301 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Automatic drian G10-41 No bracket left to right Upward
442J100302 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Manual drain No pressure gauge No bracket left to right Upward
442J100303 C65 0.03~0.8MPa Plastic bowl Rc3/8 5um Spring drain G10-41 No bracket left to right Downward
442J100812 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain No pressure gauge No bracket left to right Downward
442J100304 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain G10-41 Rear side supporting bracket left to right Downward
442J101185 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain G10-41 No bracket Right to left Downward
442J101507 C65 0.03~0.8MPa Plastic bowl Rc1/2 40um Automatic drian G10-41 Rear side supporting bracket left to right Downward
442J100305 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Automatic drian No pressure gauge No bracket left to right Downward
442J100306 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Automatic drian G10-41 No bracket left to right Downward
442J100987 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Automatic drian G10-41 No bracket left to right Upward
442J101371 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um one-push drain G10-41 Rear side supporting bracket left to right Downward
442J101496 C65 0.03~0.8MPa Plastic bowl Rc1/2 5um Manual drain No pressure gauge No bracket left to right Upward
442J101115 C65 0.02~0.42Mpa Plastic bowl Rc1/2 40um Automatic drian G10-41 Direct mouting bolt left to right Downward

687PDC
F77479