Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Brass fittings for quick connection of self-fastening hose to a male port.Available in 1/8" to 3/4" IDThis range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.
California Residents: Prop-65 Warning
| Literature and Reference Materials |
|---|
| Parker Legris Rectus - General Catalogue |
| FCG FSC Assembly Guides |
| Products | Connection Thread Size | Tube Inside Diameter | Tube Outside Diameter |
|---|---|---|---|
| 0133 56 10 39 | G 1/8 | 6.3 mm | 13 mm (O.D.) |
| 0133 56 13 39 | G 1/4 | 6.3 mm | 13 mm (O.D.) |
| 0133 60 13 39 | G 1/4 | 9.5 mm | 16 mm (O.D.) |
| 0133 60 17 39 | G 3/8 | 9.5 mm | 16 mm (O.D.) |
| 0133 62 17 39 | G 3/8 | 12.7 mm | 19 mm (O.D.) |
| 0133 62 21 39 | G 1/2 | 12.7 mm | 19 mm (O.D.) |
| 0133 66 21 39 | G 1/2 | 15.9 mm | 23 mm (O.D.) |
| 0133 66 27 39 | G 3/4 | 15.9 mm | 23 mm (O.D.) |
| 0133 69 27 39 | G 3/4 | 19.1 mm | 27 mm (O.D.) |