Rod seal Prädifa series R3 | #R3014000251


LOADING IMAGES
R3014000251 R3014000251
Click to View CAD Model

Rod seal Prädifa series R3 | #R3014000251

Rod seal for hydraulic cylinders, single-acting. Two-piece compact seal design with anti-extrusion ring. Enhanced sealing performance in non-pressurized conditions. High-temperature version available. ISO 5597.


Technical Specifications

  • Maximum Working Temperature (C): 100
  • Outside Diameter (mm): 160
  • Inside Diameter (mm): 140
  • Element Height (mm): 15
  • Seal Material: N3544
  • Minimum Working Temperature (C): -25
  • Groove Width: 16
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Operating Pressure: 315 bar
  • Minimum Operating Temperature: -25 to -20 °C
  • Maximum Operating Temperature: 100 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: High Pressure (< 500 bar)
Safety Warning

Item Information

The R3 rod seal is a compact seal with a secondary sealing lip and an anti-extrusion ring. This combination is characterized by smooth running properties, excellent sealing performance and high wear resistance even in harsh operating conditions. Due to their radial preloading, the sealing lips reliably wipe off the liquid film even in low-pressure conditions or non-pressurized movement of the rod.
As an FKM version the R3 rod seal can be used as a high-temperature variant for TPU rod seals.

• Enhanced sealing performance in non-pressurized conditions.
• Good wear resistance.
• Insensitive to pressure peaks.
• High temperature resistance in case of suitable compound selection.
• Improved lubrication due to pressure medium deposit in the dynamic contact area.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.

Range of application:
Sealing of piston rods in hydraulic cylinders.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424