R38X3-316 - Seamless EO tubes and tube bends | Parker NA

Seamless EO tubes and tube bends | #R38X3-316

R38X3-316

Seamless EO tubes and tube bends | #R38X3-316

The tube programme from Parker gives all possibilities for usage in hydraulic applications. Tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.


Technical Specifications

  • Tube Inside Diameter: 32 mm
  • Tube Outside Diameter: 38 mm
  • Tube Wall Thickness: 3 mm
  • Connection Size: Metric (m)
  • Shape: Straight
  • Materials of Construction: 316L (1.4404), pickled
  • Materials of Construction: Stainless Steel 316L (1.4404), Pickled
  • Shape: Straight
  • Tube Outside Diameter: 38 mm, Metric m
  • Tube Inside Diameter: 32 mm
Safety Warning

Item Information

The tube programme from Parker Hannifin gives all possibilities for usage in hydraulic applications. Tubes for fitting- and flange-systems, tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.
Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
The Parker Hannifin tube-warehouse with its worldwide network provides a close and prompt supply of high precision tubes; thus, international customers can also rely on us. Efficient, reliable, environmentally friendly and on-time deliveries are available in almost every country in the world.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.


Features/ Benefits of the EO tubes and tube bends:
• Parker tubes are available in different dimensions and with different surfaces. Therefore Parker tubes can be used for a broad range of applications.
• Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
• Parker recommends the use of cold drawn seamless hydraulic tubes and pipes acc. to DIN EN 10305-4.E 355N (St. 52.4 NBK) or E 235N (St. 37.4 NBK), because these tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of the tubes.
• In addition to that, Parker recommends the use of seamless cold drawn stainless steel tubes and pipes according to DIN EN 10216-5, ASTM A269/A213 and ASTM A312. These tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of these tubes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614