Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Pilot operated pressure relief valves series R4V (TUEV) and R6V (TUEV) provide an outstanding constant pressure behaviour. They include a certification according to directive 97/23/EG for the usage in safety-related applications.
Parker pilot operated pressure relief valves series R4V/R6V (TUEV) for subplate mounting work stable across the whole pressure range and thus contribute to a smooth-running operation. Both series R4V (DIN 24340 Form D) and R6V (DIN 24340 Form E) include a certification according to directive 97/23/EG for the use in safety-related applications. The valve is set and sealed by the German technical inspection association TUEV (Technischer Überwachungsverein). The valve delivery includes the TUEV certificate of conformity.
For series R6V a vent function with a solenoid operated directional valve is available for circulation at minimum pressure.
Markets:
• Industrial
• Power generation
• Machine tools
Features/Benefits:
• TUEV certificate for use in safety-related applications - included in delivery
• Outstanding constant pressure behavior – supports reliable operation
• Very good pressure/flow behavior – contributes to a high energy efficiency of the system
• Compact design and flexible mounting - makes integration easy
• Short delivery time – no warehousing necessary
• Vent function for series R6V available
Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses
| Products | Valve Type | Port Connection | Pressure Adjustment Control Type | Switching Option | Signal Input | Seal Material | Pressure Control Range |
|---|---|---|---|---|---|---|---|
| R4V03-535W0A1P09 | R4V | NG10 | Acorn nut | na | na | NBR | 90 BAR |
| 026-75770-0 | R4V | NG10 | Acorn nut | na | na | NBR | 140 BAR |
| R4V03-535W0A1P17 | R4V | NG10 | Acorn nut | na | na | NBR | 170 BAR |
| R4V03-535W0A1P20 | R4V | NG10 | Acorn nut | na | na | NBR | 200 BAR |
| R4V03-535W0A1P22 | R4V | NG10 | Acorn nut | na | na | NBR | 220 BAR |
| R4V03-535W0A1P25 | R4V | NG10 | Acorn nut | na | na | NBR | 250 BAR |
| 026-95121-0 | R4V | NG10 | Acorn nut | na | na | NBR | 330 BAR |
| R4V06-535V0A1P20 | R4V | NG25 | Hand knob leaded | na | na | NBR | 200 BAR |
| R4V06-535W0A1P07 | R4V | NG25 | Acorn nut | na | na | NBR | 70 BAR |
| R4V06-535W0A1P15 | R4V | NG25 | Acorn nut | na | na | NBR | 150 BAR |
| R4V06-535W0A1P16 | R4V | NG25 | Acorn nut | na | na | NBR | 160 BAR |
| 026-70968-0 | R4V | NG25 | Acorn nut | na | na | NBR | 170 BAR |
| 026-66391-0 | R4V | NG25 | Acorn nut | na | na | NBR | 180 BAR |
| R4V06-535W0A1P19 | R4V | NG25 | Acorn nut | na | na | NBR | 190 BAR |
| 026-66531-0 | R4V | NG25 | Acorn nut | na | na | NBR | 200 BAR |
| 056-40647-0 | R4V | NG25 | Acorn nut | na | na | NBR | 210 BAR |
| 026-66584-0 | R4V | NG25 | Acorn nut | na | na | NBR | 220 BAR |
| R4V06-535W0A1P23 | R4V | NG25 | Acorn nut | na | na | NBR | 230 BAR |
| R4V06-535W0A1P25 | R4V | NG25 | Acorn nut | na | na | NBR | 250 BAR |
| 056-40673-0 | R4V | NG25 | Acorn nut | na | na | NBR | 290 BAR |
| R4V06-535W0A1P30 | R4V | NG25 | Acorn nut | na | na | NBR | 300 BAR |
| 026-66608-0 | R4V | NG25 | Acorn nut | na | na | NBR | 310 BAR |
| 056-40525-0 | R4V | NG25 | Acorn nut | na | na | NBR | 315 BAR |
| R4V06-535W0A1P32 | R4V | NG25 | Acorn nut | na | na | NBR | 320 BAR |
| R4V06-535W0A1P33 | R4V | NG25 | Acorn nut | na | na | NBR | 330 BAR |
| R4V06-535W0A1P35 | R4V | NG25 | Acorn nut | na | na | NBR | 350 BAR |
| R4V10-535W0A1P07 | R4V | NG32 | Acorn nut | na | na | NBR | 70 BAR |
| R4V10-535W0A1P13 | R4V | NG32 | Acorn nut | na | na | NBR | 130 BAR |
| R4V10-535W0A1P15 | R4V | NG32 | Acorn nut | na | na | NBR | 150 BAR |
| 026-75901-0 | R4V | NG32 | Acorn nut | na | na | NBR | 160 BAR |
| R4V10-535W0A1P17 | R4V | NG32 | Acorn nut | na | na | NBR | 170 BAR |
| 026-67251-0 | R4V | NG32 | Acorn nut | na | na | NBR | 180 BAR |
| R4V10-535W0A1P19 | R4V | NG32 | Acorn nut | na | na | NBR | 190 BAR |
| 026-66535-0 | R4V | NG32 | Acorn nut | na | na | NBR | 200 BAR |
| 026-66536-0 | R4V | NG32 | Acorn nut | na | na | NBR | 220 BAR |
| R4V10-535W0A1P25 | R4V | NG32 | Acorn nut | na | na | NBR | 250 BAR |
| R4V10-535W0A1P32 | R4V | NG32 | Acorn nut | na | na | NBR | 320 BAR |
| R4V10-535W0A5P35 | R4V | NG32 | Acorn nut | na | na | NBR | 350 BAR |
| R6V06-595V009G0QB1P07 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 70 BAR |
| R6V06-595V009G0QB1P19 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 190 BAR |
| R6V06-595V009G0QB1P240 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 240 BAR |
| R6V06-595V009G0QB1P330 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 330 BAR |
| R6V06-595V009G0QB1P350 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 350 BAR |
| R6V06-595V0B1P07 | R6V | NG25 | Hand knob leaded | na | na | NBR | 70 BAR |
| R6V10-595V009G0QB1P07 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 70 BAR |
| R6V10-595V009G0QB1P19 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 190 BAR |
| R6V10-595V009G0QB1P33 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 330 BAR |
| R6V10-595V0B1P07 | R6V | NG32 | Hand knob leaded | na | na | NBR | 70 BAR |
| R6V10-595V0B1P10 | R6V | NG32 | Hand knob leaded | na | na | NBR | 100 BAR |
| R6V10-595V0B1P35 | R6V | NG32 | Hand knob leaded | na | na | NBR | 350 BAR |
| R4V06-535W0A5P35 | R4V | NG25 | Acorn nut | na | na | FPM | 350 BAR |
| R6V03-595V009G0QB1P315 | R6V | NG10 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 315 BAR |
| R6V03-595V009G0QB1P350 | R6V | NG10 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 350 BAR |
| R6V06-595V009G0QB1P25 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 250 BAR |
| R6V06-595V0B5P30 | R6V | NG25 | Hand knob leaded | na | na | FPM | 300 BAR |
| R4V03-535W0A1P16 | R4V | NG10 | Acorn nut | na | na | NBR | 160 BAR |
| R4V06-535V0A1P08 | R4V | NG25 | Hand knob leaded | na | na | NBR | 80 BAR |
| R4V06-535V0A1P10 | R4V | NG25 | Hand knob leaded | na | na | NBR | 100 BAR |
| R4V06-535W0A1P14 | R4V | NG25 | Acorn nut | na | na | NBR | 140 BAR |
| R4V06-535W0A5P21 | R4V | NG25 | Acorn nut | na | na | FPM | 210 BAR |
| R4V10-535W0A1P21 | R4V | NG32 | Acorn nut | na | na | NBR | 210 BAR |
| R6V06-595V009G0QB1P305 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 305 BAR |
| R6V06-595V009G0QB1P315 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 315 BAR |
| R6V06-595W0A1P19 | R6V | NG25 | Acorn nut | na | na | NBR | 190 BAR |
| R6V06-595W0A1P21 | R6V | NG25 | Acorn nut | na | na | NBR | 210 BAR |
| R6V06-595W0A1P35 | R6V | NG25 | Acorn nut | na | na | NBR | 350 BAR |
| R6V10-595V009G0QB1P17 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 170 BAR |
| R6V10-595V009G0QB1P21 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 210 BAR |
| R6V10-595V009G0QB1P25 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 250 BAR |
| R6V10-595V009G0QB1P28 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 280 BAR |
| R6V10-595V009G0QB1P315 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 315 BAR |
| R6V10-595V009G0QB1P35 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 350 BAR |
| R6V10-595W0A1P19 | R6V | NG32 | Acorn nut | na | na | NBR | 190 BAR |
| R4V03-535W0A1P21 | R4V | NG10 | Acorn nut | na | na | NBR | 210 BAR |
| R4V06-535W0A1P12 | R4V | NG25 | Acorn nut | na | na | NBR | 120 BAR |
| R6V03-595V009G0RB1P20 | R6V | NG10 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 12 VDC | NBR | 200 BAR |
| R6V03-595W0A1P33 | R6V | NG10 | Acorn nut | na | 24 VDC | NBR | 330 BAR |
| R6V06-595V009G0QB1P10 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 100 BAR |
| R6V10-595V009G0QB1P20 | R6V | NG32 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 200 BAR |
| R4V03-535W0A1P10 | R4V | NG10 | Acorn nut | na | na | NBR | 100 BAR |
| R4V03-535W0A1P12 | R4V | NG10 | Acorn nut | na | na | NBR | 120 BAR |
| R4V03-535W0A1P18 | R4V | NG10 | Acorn nut | na | na | NBR | 180 BAR |
| R4V03-535W0A1P28 | R4V | NG10 | Acorn nut | na | na | NBR | 280 BAR |
| R4V06-535W0A5P23 | R4V | NG25 | Acorn nut | na | na | FPM | 230 BAR |
| R4V10-535V0A1P18 | R4V | NG32 | Hand knob leaded | na | na | NBR | 180 BAR |
| R4V10-535V0A1P35 | R4V | NG32 | Hand knob leaded | na | na | NBR | 350 BAR |
| R6V06-595V009G0QB1P23 | R6V | NG25 | Hand knob leaded | Vent function: solenoid not activated, unpressurized circulation | 24 VDC | NBR | 230 BAR |
| R6V06-595V0B1P11 | R6V | NG25 | Hand knob leaded | na | na | NBR | 110 BAR |
| R6V06-595V0B1P21 | R6V | NG25 | Hand knob leaded | na | na | NBR | 210 BAR |