3-Port Pressure Compensator, SAE Flange - Series R5P | Product Series

Filter by

    No filters selected

Actuation Type

Frequency

Seal Material

Port Size

Body Type

Pressure Control Range

Pressure Adjustment Control Type

Pilot Inlet / Drain Locations

Switching Option

Signal Input

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
3-Port Pressure Compensator, SAE Flange - Series R5P 3-Port Pressure Compensator, SAE Flange - Series R5P 3-Port Pressure Compensator, SAE Flange - Series R5P

3-Port Pressure Compensator, SAE Flange - Series R5P

Direct operated 3-way pressure compensators series R5P with SAE flange can be combined with fixed or adjustable flow resistors (throttles) to provide a load compensated flow.

Technical Specifications

  • Product Series: Flow valve
  • Body Type: 3-port
  • Operation Type: Direct
  • Actuation Type: Manual, Solenoid
  • Mounting Type: Flanged according SAE61
  • Electronics Type: external
  • Mounting Position: Unrestricted, preferably horizontal
  • Function: 3-Way pressure compensator
  • Port Connection: SAE 61
  • Flow Rate: Depending on size, 90 - 600 L/min
  • Maximum Operating Pressure: Depending on size, 280 - 350 bar
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Input Voltage: optional: 12 up tp 205 withvent function VDC
  • Connection Type: N/A
  • Maximum Ambient Temperature: 60 °C
  • Configuration: N/A
  • Seal Material: NBR, FPM
  • Minimum Ambient Temperature: -25 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Connection Size: 3/4", 1", 1 1/4"
  • Maximum Fluid Temperature: 70 °C
  • Weight: 3.7 to 7.1 kg
  • Minimum Fluid Temperature: -20 FPM, -25 NBR °C
  • Body Material: Cast iron
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Mounting Style: Flanged according to SAE61
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Valve Type: Pressure Compensator
  • Media: Hydraulic Oil
Safety Warning

Full Product Description

Parker's direct operated 3-way pressure compensators series R5P can be combined with any type of fixed or adjustable flow resistor (throttle) to provide a load compensated flow even under high flow conditions. They are part of the Parker valve range with SAE flanges which is unique in its variety. The SAE flanges allow to mount the valves directly on the outlet flanges of pumps to achieve a very compact design.

The combination with the proportional throttle valve F5C serves as a compact 3-way flow control unit in SAE flange design. The R5P is typically used as meter-in compensator in front of the flow resistor.

The R5P is additionally equipped with a pressure relief pilot that controls the compensator cartridge and operates as system pressure relief valve. The R5P*P2 provides a proportional relief function.

Markets:
• Industrial

Features/Benefits:
• Modular system for proportional pressure controls in SAE flange design, together with the 2-way pressure compensator R5A and the proportional throttle valve F5C
• Perfect for flow controls with fixed displacement pumps - can be directly mounted on the outlet flange
• Proven, robust design - ensures reliable operation
• Various function options - useable for numerous applications
• SAE61 flange - enables compact design
• Maximum pressure of 350 bars and flow capacity ranging from 90 l/min to 600 l/min - high performance
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Seated type 3-way pressure compensator
• 8.4 bar control pressure
• Pressure relief function (optionally proportional)
• With optional vent function
• 3 sizes, SAE 3/4“, 1“, 1 1/4“

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Actuation Type Frequency Seal Material Port Size Body Type Pressure Control Range Pressure Adjustment Control Type Pilot Inlet / Drain Locations Switching Option Signal Input
056-40471-H Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 105 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-99084-H Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P06-5931209G0RA1 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-55245-0 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
026-38154-H Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP Solenoid not activated, unpressure circulation na
026-96285-0 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP na na
026-99861-H Proportional na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP Proportional na
026-66031-0 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 210 BAR Acorn nut with lead seal Internal PP, internal PD na na
026-96243-H Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-38500-0 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD na na
R5P06-59516P2G0QA1 Proportional na NBR SAE 3/4 Plugged, Y1 = G 1/4 350 BAR Hand knob External PD, internal PP Proportional na
R5P06-5953209G0QA1 Manually na NBR SAE 3/4 Plugged, Y1 = G 1/4 350 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P06-5P33209G0QA1 Manually na NBR SAE 3/4 Open, Y1 = G 1/4 210 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P06-5P33209G0RA1 Manually na NBR SAE 3/4 Open, Y1 = G 1/4 210 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P06-5P512P2G0RA1 Proportional na NBR SAE 3/4 Open, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD Proportional na
026-99375-H Proportional na NBR SAE 3/4 Open, Y1 = G 1/4 350 BAR Acorn nut with lead seal External PD, internal PP Proportional na
026-99375-G Proportional na NBR SAE 3/4 Open, Y1 = G 1/4 350 BAR Acorn nut with lead seal External PD, internal PP Proportional na
R5P08-59132A1 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 105 BAR Acorn nut with lead seal Internal PP, internal PD na na
026-56320-H Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-55246-0 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
R5P08-59312P2G0QA1 Proportional na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Proportional na
R5P08-59312P2G0RA1 Proportional na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Proportional na
056-40487-H Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P08-59336A1 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Acorn nut with lead seal External PD, internal PP na na
026-37018-0 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD na na
026-39201-0 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Hand knob External PD, internal PP na na
026-96535-H Proportional na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Hand knob External PD, internal PP Proportional na
026-38276-H Manually na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P08-59536A1 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Acorn nut with lead seal External PD, internal PP na na
R5P08-5P31209G0QA1 Manually na NBR SAE 1 Open, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P08-5P312A1 Manually na NBR SAE 1 Open, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
026-67119-5 Manually na FPM SAE 1 Open, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
R5P08-5P336A1 Manually na NBR SAE 1 Open, Y1 = G 1/4 210 BAR Acorn nut with lead seal External PD, internal PP na na
R5P08-5P336P2G0QA1 Proportional na NBR SAE 1 Open, Y1 = G 1/4 210 BAR Acorn nut with lead seal External PD, internal PP Proportional na
R5P08-5P512P2G0RA1 Proportional na NBR SAE 1 Open, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD Proportional na
056-40494-G Proportional na NBR SAE 1 Open, Y1 = G 1/4 350 BAR Hand knob External PD, internal PP Proportional na
026-39192-0 Manually na NBR SAE 1 Open, Y1 = G 1/4 350 BAR Acorn nut with lead seal External PD, internal PP na na
026-95329-H Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 105 BAR Acorn nut with lead seal External PD, internal PP Solenoid not activated, unpressure circulation na
R5P10-4913609W31A1 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 105 BAR Acorn nut with lead seal External PD, internal PP Solenoid not activated, unpressure circulation 230/240 VAC
026-65960-H Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-55247-0 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
R5P10-4931609G0QA1 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP Solenoid not activated, unpressure circulation na
R5P10-49316A1 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP na na
026-66460-0 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 280 BAR Hand knob Internal PP, internal PD na na
026-39914-0 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 280 BAR Hand knob External PD, internal PP na na
026-38763-H Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 280 BAR Acorn nut with lead seal Internal PP, internal PD Solenoid not activated, unpressure circulation na
R5P10-49532P2G0RA1 Proportional na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 280 BAR Acorn nut with lead seal Internal PP, internal PD Proportional na
R5P10-49536P2G0RA1 Proportional na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 280 BAR Acorn nut with lead seal External PD, internal PP Proportional na
R5P10-4P31209G0QA1 Manually na NBR SAE 1 1/4 Open, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-37790-0 Manually na NBR SAE 1 1/4 Open, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD na na
026-37295-5 Manually na FPM SAE 1 1/4 Open, Y1 = G 1/4 210 BAR Hand knob External PD, internal PP na na
026-66630-0 Manually na NBR SAE 1 1/4 Open, Y1 = G 1/4 210 BAR Acorn nut with lead seal External PD, internal PP na na
026-71744-0 Manually na NBR SAE 1 1/4 Open, Y1 = G 1/4 280 BAR Hand knob Internal PP, internal PD na na
R5P10-4P512P2G0RA1 Proportional na NBR SAE 1 1/4 Open, Y1 = G 1/4 280 BAR Hand knob Internal PP, internal PD Proportional na
R5P10-4P532P2G0RA1 Proportional na NBR SAE 1 1/4 Open, Y1 = G 1/4 280 BAR Acorn nut with lead seal Internal PP, internal PD Proportional na
R5P06-59512P2G0QA1 Proportional na NBR SAE 3/4 Plugged, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD Proportional na
R5P08-59532A1 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Acorn nut with lead seal Internal PP, internal PD na na
R5P08-5P51209G0QA1 Manually na NBR SAE 1 Open, Y1 = G 1/4 350 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation na
026-66032-0 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Acorn nut with lead seal Internal PP, internal PD na na
026-96535-G Proportional na NBR SAE 1 Plugged, Y1 = G 1/4 350 BAR Hand knob External PD, internal PP Proportional na
R5P08-5931209W31A1 Manually na NBR SAE 1 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation 230/240 VAC
R5P10-4931209W30A1 Manually na NBR SAE 1 1/4 Plugged, Y1 = G 1/4 210 BAR Hand knob Internal PP, internal PD Solenoid not activated, unpressure circulation 110/120 VAC
R5P10-4P112A1 Manually na NBR SAE 1 1/4 Open, Y1 = G 1/4 105 BAR Hand knob Internal PP, internal PD na na

687PDC
687478