Pilot Operated Pressure Unloading Valve, SAE Flange - Series R5U | #R5U10-4911509W31A1


LOADING IMAGES
R5U10-4911509W31A1
Click to View CAD Model

Pilot Operated Pressure Unloading Valve, SAE Flange - Series R5U | #R5U10-4911509W31A1

R5U10-4911509W31A1


Technical Specifications

  • Additional Options: na
  • Port Connection: SAE 1 1/4
  • Pressure Control Range: 105 BAR
  • Pressure Adjustment Control Type: Hand knob
  • Switching Option: Solenoid not activated unpress. circulation
  • Signal Input: 230/240 VAC
  • Seal Material: NBR
  • Drain Option: Drain line external via port X1 or X2, internal
  • Body Type: 3-port, M, Y1, X = G 1/4
  • Flange Size: SAE61
  • Frequency: 50/60 Hz
  • Mounting Type: Flanged according SAE
  • Operation Type: Pilot
  • Actuation Type: Solenoid
  • Product Series: Pressure valve
  • Weight: 6.9 kg
  • Maximum Operating Pressure: 280 bar
  • Maximum Pressure Setting: 105 bar
  • Flow Rate: 600 L/min
  • Maximum Flow Rate: N/A L/min
  • Seal Material: NBR
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Cast iron
Safety Warning

Item Information

Pilot operated pressure unloading  valves series R5U are exceptional – both in function and design – even under high flow conditions. They are part of the Parker valve range with SAE flanges which is unique in its variety. Series R5U has a similar design to the subplate mounted R4U series.

R5U valves are used to unload a circuit at low pressure. The SAE flange allows to mount the valve directly on the outlet flanges of pumps. A typical application is  the unloading of pumps in an accumulator circuit. The combination of an R5U, C5V and R5V on a double pump generates a high pressure/low pressure system without the need of a manifold block or piping between the valves. The R5U is optionally available with a vent function for unpressurized circulation.

Markets:
• Industrial

Features/Benefits:
• Maximum adjustable pressure of 350 bars and flow capacity ranging from 90 l/min to 600 l/min - high performance
• Sophisticated pilot stage design - reduces pressure overshoot and cracking flow to a minimum, thus reducing heating, power and production losses in high pressure operation
• Design combines a poppet type seat valve with the pilot control - precise adjustment and quick response to eliminate pressure variation and system shocks
• Short delivery time - no warehousing necessary
• 3-port body with SAE61 flange - enables compact design
• 4 sizes (SAE ¾", 1", 1¼", 1½")
• 3 pressure stages
• 3 adjustment modes
    - Hand knob
    - Acorn nut with lead seal
    - Cylinder lock
• With optional vent function

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478