R9-0001-016 - Liquid Valve Manifolds | Parker NA

Liquid Valve Manifolds | #R9-0001-016

R9-0001-016

Liquid Valve Manifolds | #R9-0001-016

Parker’s Liquid Valve Manifolds are design for use with the R9 Valve.


Technical Specifications

  • Mounting Hole Thread Size: 1/4 - 28 Female
  • Pneumatic Connection Options: 3way
  • Product Type: R9
  • Height: 0.597 in (1.516 cm)
  • Materials of Construction: PEEK
Safety Warning

Item Information

Liquid Valve Manifolds come in 2 and 3 way configurations and are designed for the Parker R9 Valve. These manifolds require o-rings and two screws each, which are sold separately.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• Available in 2-way and 3-way options
• For use with the Parker R9 Rocker Isolation Valve

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821