RAA2-426.9 - Clamps - Series A, Light Series (DIN 3015-1) | Parker NA

Clamps - Series A, Light Series (DIN 3015-1) | #RAA2-426.9

RAA2-426.9

Clamps - Series A, Light Series (DIN 3015-1) | #RAA2-426.9

EO-Tube Clamps according DIN 3015-1 for normal mechanical
requirements are available in nine standard sizes.
Outer tube diameter from 4 to 101.8 mm.


Technical Specifications

  • Product Style: Ripped, with tension clearance
  • Size: 4
  • Tube Outside Diameter: 26.9 mm
  • Materials of Construction: Aluminium
  • Accessories Included: KIT 2 (clamp, socket head screw, washer, welding plate short)
  • Accessories Included: Clamp (1 part = 2 pieces), weld plate short, weld/screw plate long, twin welding plate, multiple weld plate (10 clamps), multiple weld plate (5 clamps), weld plate, angled, mounting rail (1m lenght, 11cm high), mounting rail (2m lenght, 11cm high), mounting rail (1m lenght, 14cm high), mounting rail (2m lenght, 14cm high), mounting rail (1m lenght, 30cm high), mounting rail (2m lenght, 30cm high), rail nut, rail nut with loos insurance, cover plate, slot head screw, hexagon head screw, socket head screw, stacking screw, locking plate, locking washer, KIT 1 (clamp, slot head screw, washer, welding plate short), KIT 2 (clamp, socket head screw, washer, welding plate short), KIT 3 (hexagon head screw, cover plate, welding plate short), KIT 4 (clamp, slot head screw, washer, weld/screw plate long), KIT 5 (clamp, socket head screw, washer, weld/screw plate long), KIT 6 (clamp, hexagon head screw, cover plate, weld/screw plate long), KIT 9 (clamp, slot head screw, washer, rail nut), KIT 10 (clamp, socket head screw, washer, rail nut), KIT 12 (clamp, hexagon head screw, cover plate, rail nut), KIT 13 (clamp, slot head screw, washer), KIT 14 (clamp, socket head screw, washer), KIT 16 (clamp, hexagon head screw, cover plate), KIT 18 (clamp, locking plate, stacking screw)
  • Materials of Construction: Polypropylene, Polyamide 6, Rubber, Aluminium, Steel, Stainless Steel W5 (1.4401 or 1.4571)
  • Product Style: ripped, with tension clearance, smooth, without tension clearance, phosphated, galvanized Cr(VI)-free, n.a.
  • Tube O.D.: 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 44.5, 45.0, 48.0, 50.0, 50.8, 52.0, 55.0, 57.0, 57.2, 60.3, 63.5, 70.0, 73.0, 76.1, 88.9, mm
  • Size: 0, 1, 2, 3, 4, 5, 6, 7, 8, n.a., M6, 0/1, na
Safety Warning

Item Information

EO-Tube Clamps according DIN 3015-1 for normal mechanical
requirements are available in nine standard sizes.
– Outer tube diameter for the metric series 4 to 101.8 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 3½˝
– Outer tube diameter for the imperial size series 1/4˝ to 4˝
The clamp body is available in a round/closed version. Welding plates, rail-supports, cover plates and construction types.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614