Racor Spin-on Fuel Filter BR | Product Series

Filter by

    No filters selected

OEM code

Micron Rating

Length

Thread Size

Includes

Weight (per unit of measure)

Packing Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Racor Spin-on Fuel Filter BR

Racor Spin-on Fuel Filter BR

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.

Technical Specifications

  • Brand: Parker
  • Industry: Heavy-duty, on-highway transportation<br/> Commercial trucks and buses<br/> Agriculture<br/> Construction<br/> Industrial <br/> Power generation<br/>, Automotive<br/> Heavy-duty on-highway transportation<br/> Commercial trucks and buses<br/> Agriculture<br/> Construction<br/> Industri
  • Technology: Filtration
  • Product Style: Fuel Filter
Safety Warning

Full Product Description

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor spin-on fuel filters keep fuel clean and engines running at maximum efficiency.
Products OEM code Micron Rating Length Thread Size Includes Weight (per unit of measure) Packing Material
R-120-10M Scania 1518512 10 182.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.8200 Caixa individual - (C x L x A) [mm] 115 x 115 x 185
R-120-10MB-AQII Mercedes-Benz A9794770015KZ; A9584770115 10 182.0 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.8200 Caixa individual - (C x L x A) [mm] 115 x 115 x 185
R-26-10MB-AQII Mercedes-Benz A0004779415 10 119.5 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.5400 Caixa individual - (C x L x A) [mm] 100 x 100 x 123
R-26-A50 Navistar 72138<br/> Maxion Agco 71047<br/> Randon 2180025394<br/> Valtra Valmet 82681100; 88657500;036530R1 <br/> MWM MASTER0052<br/>Ford E5HT9155CA; E5HT9155DA; E5HT9155EA<br/> Mercedes-Benz 3820927005<br/> Iveco 7140553; <br/> Agrale 6007006311004;<br/> Massey Ferguson 72040<br/> John Deere DQ24057; <br/> New Holland R468091; 84993233; 15 119.5 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.5400 Caixa individual - (C x L x A) [mm] 100 x 100 x 123
R120-30MB Mercedes-Benz 3844777015; A3844777015 30 182.0 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.8000 Caixa individual - (C x L x A) [mm] 115 x 115 x 185
R120L-10M-AQII Volvo 20741196; 11214252; 11110474 <br/>Iveco 5801403243 <br/>Volkswagen 2R0127177C; 11110668 10 219.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.8800 Caixa individual - (C x L x A) [mm] 115 x 115 x 221
R120L-10MB-AQII Mercedes-Benz A9584770015 10 219.0 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.9200 Caixa individual - (C x L x A) [mm] 115 x 115 x 220
R120L-30HP Scania 1860912 30 272.0 1" - 14 UNS - 2B Gaskets: [1] 1.1400 Caixa individual - (C x L x A) [mm] 122 x 122 x 275
R120L-30M Volvo 11110189<br/> John Deere AT433554<br/> AGCO 6265154M1 30 219.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.9000 Caixa individual - (C x L x A) [mm] 115 x 115 x 221
R120L-4MCJ-AQIII Mercedes-Benz A6884770015 10 219.0 1 " - 16 UN - 2B Gaskets: [1], O'ring [1] 0.9200 Caixa individual - (C x L x A) [mm] 120 x 120 x 230
R120LJ-10M-AQII Massey Ferguson 6298164M1<br/> AGCO 19221547<br/> Volkswagen 2R0127177J 10 219.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.9200 Caixa individual - (C x L x A) [mm] 115 x 115 x 221
R120LJ-10M-AQS Volkswagen 2R0127177S<br/> AGCO 6308234M91 10 219.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.9000 Caixa individual - (C x L x A) [mm] 115 x 115 x 221
R26-15MB New Holland 84465105 15 119.5 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.5400 Caixa individual - (C x L x A) [mm] 100 x 100 x 123
R28-30M Volkswagen 2R0127177; 2RO127177<br/> MWM MASTER0060<br/> Agrale 6008006040007 30 169.5 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.6400 Caixa individual - (C x L x A) [mm] 100 x 100 x 174
R45-10M Hyundai 11LD20250<br/> Ford BF8TB55AA<br/> Volkswagen 2RD127491<br/> Agrale 6007001619005<br/> MWM 905411510019 10 104.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.6200 Caixa individual - (C x L x A) [mm] 115 x 115 x 106
R60-10HP-RA Mercedes-Benz A3760927301KZ<br/> MWM MASTER0054 10 209.0 1" - 14 UNS - 2B Gaskets: [1] 0.8600 Caixa individual - (C x L x A) [mm] 115 x 115 x 210
R60-10M Mercedes-Benz A3760927001KZ<br/> Volkswagen 2RP127491<br/> Ford BF8X9155AA<br/> New Holland 87840136<br/> Iveco 7146717; 51629287<br/> MWM 905411510020 10 134.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7000 Caixa individual - (C x L x A) [mm] 115 x 115 x 135
R60-10MJ Iveco 5801671974 10 134.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.6800 Caixa individual - (C x L x A) [mm] 115 x 115 x 135
R60HDP-VOL Volvo 21380475; 23811822 30 130.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.6600 Caixa individual - (C x L x A) [mm] 113 x 113 x 136
R90-10HP-RA MWM MASTER0055<br/> Mercedes-Benz A4760927201KZ<br/> Volkswagen 2TB127491 10 225.0 1" - 14 UNS - 2B Gaskets: [1] 0.9400 Caixa individual - (C x L x A) [mm] 115 x 115 x 239
R90-10M Agrale 6013006035007<br/> Hyundai 11NA-72011BR<br/> GM General Motors 8983282070<br/> Volvo 3989632<br/> Foton L0110210031A0BR 10 160.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7800 Caixa individual - (C x L x A) [mm] 115 x 115 x 164
R90-10MB-AQII Iveco 503103529 10 160.0 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.7800 Caixa individual - (C x L x A) [mm] 115 x 115 x 164
R90-30M Scania 1393640<br/> MWM MASTER0053<br/> Volvo 23811818; 8159975<br/> John Deere AT433550; RE500186<br/> Hyundai 11LB20310 30 160.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7600 Caixa individual - (C x L x A) [mm] 115 x 115 x 165
R90-30MB Hyundai 11LB-20310BR<br/> Mercedes-Benz A4570920001KZ<br/> Iveco 7147701 30 160.0 1" - 12 UNF - 2B Gaskets: [1], O'ring [1] 0.7800 Caixa individual - (C x L x A) [mm] 115 x 115 x 165
R90-5MCJ-AQIII Iveco 5802311095 5 160.0 1 " - 16 UN - 2B Gaskets: [1], O'ring [1] 0.7800 Caixa individual - (C x L x A) [mm] 115 x 115 x 164
R90-5MJ-AQIII Hyundai B319234H918 5 159.6 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7270 Caixa individual - (C x L x A) [mm] 112 x 112 x 164
R90HDP-VOL Volvo 20879812; 23811826; 21380488 30 160.0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7600 Caixa individual - (C x L x A) [mm] 113 x 113 x 165
R160P Volvo 11110683 30.0 216,5 1" - 14 UNS - 2B Gaskets: [1] 0.9 Caixa individual - (C x L x A) [mm] 113 x 113 x 224
R160T Mercedes Benz A0004771302<br/> John Deere AT365869<br/> Scania 1780730<br/> Volvo 11110683 10.0 216,5 1" - 14 UNS - 2B Gaskets: [1] 0.94 Caixa individual - (C x L x A) [mm] 113 x 113 x 224
R160T-SA 10 micron - Aquabloc 216.5 1" - 14 UNS - 2B Gaskets: [1] 0.9800 Caixa Coletiva - (C x L x A) [mm] 490 x 370 x 222
R260P Volvo 20480593; 20514654; 20998367 30.0 144,0 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.54 Caixa individual - (C x L x A) [mm] 100 x 100 x 163
R60-10M-AQS AGCO ACX2421580 10.0 131 1" - 14 UNS - 2B Gaskets: [1], O'ring [1] 0.7 Caixa Individual - (C x L x A) [mm] 115 x 115 x 135

687PDC
687681