Pilot Operated Ventable Relief Valves | #RAH101VT30V


LOADING IMAGES
RAH101VT30V RAH101VT30V
Click to View CAD Model

Pilot Operated Ventable Relief Valves | #RAH101VT30V

LEGACY - Parker’s pilot operated ventable relief valves offer the ability to control the pressure setting via internal adjustment or remote circuit; ideal in applications that require multiple settings up to 420 bar (6000 psi) and 400 lpm (106 gpm).


Technical Specifications

  • Flow Rate: 18 GAL/MIN, 68 L/MIN
  • Maximum Inlet Pressure Rating: 5500 PSI, 380 BAR
  • Pressure Control Range: 300-3000 PSI, 20.7-210 BAR
  • Adjustment Mechanism: Tamper Resistant
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 18 gal/min, 68 L/min
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Pressure Control Range: 300 to 3000 psi, 20.7-210 bar
  • Adjustment Mechanism: Tamper Resistant
  • Seal Material: Fluorocarbon
  • Maximum Flow Rate: 18 gal/min, 68 L/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 1500 psi, 103.5 bar
  • Maximum Pressure Setting: 3000 psi, 210 bar
  • Pressure Control Sensitivity: 859 per turn psi, 58.9 per turn bar
  • Reseat Pressure: 80% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Ventable Pressure Relief
  • Leak Rate: 5 per 100 psi (6.8 bar) setting cm3/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C10-3
  • Function: Pilot Operated
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 48 lb-ft, 65 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.5 lb, 0.23 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s pilot operated ventable relief valves provide high accurate and reliable performance for hydraulic circuits that require multiple pressure relief settings or require a remotely pilot controlled relief. These valves can work with hydraulic systems that reach pressures up to 420 bar (6000 psi) and flows up to 400 lpm (106 gpm) and aren’t necessarily sensitive to leakage due to the spool design. Parker’s pilot operated ventable relief valves are designed unloading or remotely controlled applications and can be use anywhere within mobile hydraulic and industrial markets, such as presses, clamps, or lift circuits.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Integral 250 micron pilot flow filter
• All external parts zinc plated
• High accuracy - pilot operated design
• Hardened, precision ground parts for durability
• Compact size for reduced space requirements

Applications:
• Pump relief
• Press or clamp circuits
• Remote control applications
• Vented Unloading

Additional Technical Insight:
Ventable relief valves are pilot operated, spool type pressure controls.  Like other pilot operated relief valves, the ventable relief has a main pilot spring chamber, and a bias spring chamber separated by a pilot orifice.  The internal adjustment controls the main pilot spring setting.  When pressure in the system builds above the setting of the main pilot setting, the pilot seat will lift allowing the spool to travel to the open position passing flow.  What makes ventable relief valves unique is the valve offers an isolated vent chamber that is connected to the bias spring chamber.  This allows for the valve to open at a lower pressure than the setting of the main spring.

The circuit designer has the ability to apply an external control valve or valves to set the operating pressure of the bias spring that must be overcome to allow the valve to open.  This is an ideal solution in applications that may require variable pressure settings in normal operation.

One must consider the leakage component when applying any pilot operated spool type relief valve, as by design, the spool will pass a small leakage flow.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505