Clamps - Fire Retardant acc. EN 45545-2 | #RANGM216B4FHX


LOADING IMAGES
RANGM216B4FHX

Clamps - Fire Retardant acc. EN 45545-2 | #RANGM216B4FHX

EO-Tube Clamps - Fire Retardant acc. EN 45545-2 are the ideal solution for the transport and railway market. The clamps provides increased safety and efficiency for railway vehicles.


Technical Specifications

  • Accessories Type: Multiclamp - 4 holes, 2 bolts (1 part = 2 pieces)
  • Material: Polyamide 6, fire-retardant
  • Style: smooth, without tension clearance
  • Tube O.D.: 16
  • Size: 2
  • Accessories Included: Clamp A-Series (1 part = 2 pieces), Clamp B-Series (1 part = 2 pieces), Clamp C-Series (1 part = 2 pieces), Multiclamp - 2 holes, 2 bolts (1 part = 2 pieces), Multiclamp - 3 holes, 2 bolts (1 part = 2 pieces), Multiclamp - 4 holes, 2 bolts (1 part = 2 pieces), Multiclamp - 4 holes, 3 bolts (1 part = 2 pieces), Multiclamp - 6 holes, 3 bolts (1 part = 2 pieces), Multiclamp - 10 holes, 5 bolts (1 part = 2 pieces)
  • Materials of Construction: Polypropylene, fire-retardant, Polyamide 6, fire-retardant, Rubber, fire-retardant
  • Product Style: ripped, with tension clearance, smooth, without tension clearance
  • Tube O.D.: 4.0, 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 25.4, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 44.5, 45.0, 48.0, 50.0, 50.8, 52.0, 54.0, 55.0, 57.0, 57.2, 60.3, 63.5, 70.0, 7 mm
  • Size: 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 1, 2, 3
Safety Warning

Item Information

EO-Tube Clamps - Fire Retardant acc. EN 45545-2 are the ideal solution for the transport and railway market. The clamps provides increased safety and efficiency for railway vehicles.

ADVANTAGES:
• Improved railway vehicle safety
• Flame protected in accordance with EN 45545-2,
UL 94
• Plates and rails in steel and stainless steel

MARKETS:
• Railway
• Transportation

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614