Clamps - Series B, Double Series (DIN 3015-3) | #RBNG112X


LOADING IMAGES
RBNG112X

Clamps - Series B, Double Series (DIN 3015-3) | #RBNG112X

EO-Tube Clamps Series B according DIN 3015-3 for normal mechanical
requirements are available in five standard sizes.
Outer tube diameter from 6 to 42 mm.


Technical Specifications

  • Product Style: Smooth, without tension clearance
  • Size: 1
  • Tube Outside Diameter: 12 mm
  • Accessories Included: Clamp (1 part = 2 pieces)
  • Accessories Included: Clamp (1 part = 2 pieces), weld plate, multiple weld plate (5 clamps), mounting rail (1m lenght, 11cm high), mounting rail (2m lenght, 11cm high), mounting rail (1m lenght, 14cm high), mounting rail (2m lenght, 14cm high), mounting rail (1m lenght, 30cm high), mounting rail (2m lenght, 30cm high), rail nut, rail nut with loos insurance, cover plate, hexagonal head screw, socket head screw, stacking screw, locking plate, locking washer, KIT 1 (Clamp, hexagonal head screw, cover plate, weld plate), KIT 16 (clamp, hexagonal head screw, cover plate), KIT 3 (clamp, socket head screw, cover plate, weld plate), KIT 4 (clamp, hexagonal head screw, cover plate, rail nut), KIT 5 (clamp, socket head screw, cover plate, rail nut), KIT 8 (clamp, locking plate, stacking screw)
  • Product Style: ripped, with tension clearance, smooth, without tension clearance, phosphated, n.a., galvanized Cr(VI)-free
  • Tube O.D.: 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 42.0, 40.0, n.a. mm
  • Size: 1, 2, 3, 4, 5, n.a., 1 (M6), 2, 3, 4, 5, 1, 2-5
Safety Warning

Item Information

EO-Tube Clamps Series B according DIN 3015-3 for normal mechanical requirements are available in five standard sizes.
– Outer tube diameter for the metric series 6 to 42 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 1 1/4˝
– Outer tube diameter for the imperial size series 1/4˝ to 1 1/2˝
Double tube clamps with different tube o.d. are available on request.
Accessories and construction types

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614