RCPE442X - Clamps - Series A & C with Elastomerinlay | Parker NA

Clamps - Series A & C with Elastomerinlay | #RCPE442X

RCPE442X

Clamps - Series A & C with Elastomerinlay | #RCPE442X

EO-Tube Clamps with Elastomerinlay are available in six standard sizes. These clamps help to reduce vibrations and noise.
Outer tube diameter from 6 to 88.9 mm.


Technical Specifications

  • Product Series: C-Series
  • Size: 4
  • Tube Outside Diameter: 42 mm
  • Accessories Included: Clamp with elastomer inlay
  • Materials of Construction: Polypropylene
  • Product Series: A-Series, C-Series
  • Accessories Included: Clamp (without inlay), Clamp with elastomer inlay, Elastomer inlay
  • Materials of Construction: Polypropylene, Polyamide 6, Polyamid, TPE 73° Shore, Polyamide
  • Tube O.D.: 06.0-19.0, 20.0-30.0, 20.0-45.0, 6.0, 8.0, 10.0, 12.0, 12.7, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 22.0, 25.0, 28.0, 30.0, 21.3, 23.0, 26.9, 32.0, 35.0, 38.0, 42.0, 45.0, 20.0-32.0, 32.0-60.3, 57.0-76.1, 33.7, 40.0, 45.5, 48.0, 51.0, 53.4, 56.4, 60.3 mm
  • Size: 4, 5, 6, 2 and 4, 3 and 6, 2, 3, 7
Safety Warning

Item Information

EO-Tube Clamps with Elastomerinlay are available in six standard sizes.
– Outer tube diameter for the metric series 6 to 88.9 mm
These clamps help to reduce vibrations and noise.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614