Direct Acting Relief Valves | #RDH042S30V


LOADING IMAGES
RDH042S30V RDH042S30V
Click to View CAD Model

Direct Acting Relief Valves | #RDH042S30V

REGIONAL - Parker’s direct acting relief valves are available in several cavity sizes and are designed for continuous duty applications with pressures up to 420 bar (6000 psi) and flows up to 200 lpm (53 gpm).


Technical Specifications

  • Flow Rate: 1 GAL/MIN, 3.8 L/MIN
  • Maximum Inlet Pressure Rating: 5500 PSI, 380 BAR
  • Pressure Control Range: 100-3000 PSI, 6.9-210 BAR
  • Adjustment Mechanism: Screw
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 1 gal/min, 3.8 L/min
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Pressure Control Range: 100 to 3000 psi, 6.9-210 bar
  • Adjustment Mechanism: Screw
  • Seal Material: Fluorocarbon
  • Maximum Flow Rate: 1 gal/min, 3.8 L/min
  • Maximum Operating Pressure: 5500 psi, 380 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 1500 psi, 103.4 bar
  • Maximum Pressure Setting: 3000 psi, 210 bar
  • Pressure Control Sensitivity: 1522 per turn psi, 105 per turn bar
  • Reseat Pressure: 80% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Relief
  • Leak Rate: 10 @ 75% Crack Pressure drops/min, 0.66 @ 75% Crack Pressure cm3/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C04-2
  • Function: Direct Acting
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 7 lb-ft, 10 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.07 lb, 0.03 kg
  • Wire Mesh Screen Included: N/A
  • Body Material: N/A
Safety Warning

Item Information

Parker’s selection of direct acting relief valves are fast acting and designed for continuous duty applications with pressures up to 420 bar (6000 psi) and flows up to 200 lpm (53 gpm) in a variety cavity sizes. The variety of pressure adjustment styles available makes these valves an economical solution for clipping pressure spikes and can handle up to full system flow if needed. Poppet style direct acting valves have low leak conditioned seats and are ideal port reliefs in cylinder control applications. Parker’s small, low flow, direct acting valves perform well when controlling pilot circuits or limiting load sense pressure.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Compact size for reduced space requirements
• Low leakage design poppet design available
• Fast response
• All external parts zinc plated
• High pressure (6000 psi) product available in some models
• Adjustable, fixed, or tamper resistant adjustments available
• Multiple spring ranges are available
• All valves are 100 % tested

Applications:
• Port/cross-port relief
• System relief
• Pilot and/or load sense relief
• Braking

Additional Technical Insight:
Full flow direct acting relief valves can be used as a main system relief valves in low flow circuits.  Direct acting valves are fast acting, therefore, these devices and can be an economical solution for clipping pressure spikes. Poppet style direct acting valves have low leak conditioned seats and are often used as a port relief in a cylinder control applications. Small, low flow, direct acting valves are ideal for controlling pilot circuits or limiting load sense pressure.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505