Direct Operated Proportional Pressure Relief Valve - Series RE06M*W | #RE06M25W2N1XW


LOADING IMAGES
RE06M25W2N1XW
Click to View CAD Model

Direct Operated Proportional Pressure Relief Valve - Series RE06M*W | #RE06M25W2N1XW

Parker's direct operated proportional pressure relief valve series RE06M*W provides a fast response time and low presssure drop due to its powerful solenoid.


Technical Specifications

  • Marking: Standard
  • Pressure Control Range: 250 bar
  • Seal Material: NBR
  • Solenoid Option: 16 V / 1.3 A
  • Product Series: Pressure valve
  • Operation Type: Direct
  • Actuation Type: Solenoid, proportional
  • Electronics Type: External
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Interface Type: ISO 6264 norm
  • Port Connection: NG06 / CETOP 03
  • Port Type: 2 pressure ports, A and P
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: 250 bar
  • Maximum Flow Rate: 2.5 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Cast iron
  • Weight: 1.8 kg
Safety Warning

Item Information

Direct operated proportional pressure relief valves of the series RE06M*W ensure fast response times and a very low pressure drop. Thus they are typically used as remote control valves for flow rates below 3 l/min.

Markets:
• Industrial

Features/Benefits:
• Fast response time and low pressure drop - ensure efficient operation
• Very low pressure adjustment of pmin - predestined as remote control valve for cartridge valve combinations or pumps
• Short delivery time for most versions - no warehousing necessary
• Subplate mounting according to ISO 6264
• Direct operated with proportional solenoid
• 4 pressure stages
• 2 pressure ports, A and P

Applications:
• Suitable for general hydraulic applications

Function:
When the pressure in port P or A exeeds the pressure setting at the solenoid, the cone opens to port T and limits the pressure in port P to the adjusted level. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400. Also available as sandwich valve, see pilot valves series RPDM.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478