Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite) | Product Series

Filter by

    No filters selected

Shaft Diameter (inch)

Bore Diameter (inch)

Width (inch)

Profile

Polymer Family

Minimum Working Temperature (F)

Maximum Working Temperature (F)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite)

Reduced Friction, PTFE-lined General Purpose Clipper® Oil Seal (Sliptite)

Parker’s Sliptite Clipper® oil seals are general purpose, single lip rotary shaft seals which have a layer of PTFE bonded to the elastomer sealing lip to reduce friction, heat and wear, for extended seal life.

Technical Specifications

  • Maximum Surface Speed: > 3200 ft/min, > 16.3 m/sec
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: PTFE-lined Rubber
Safety Warning

Full Product Description

Parker’s Sliptite Clipper® Oil Seals are general purpose, single lip rotary shaft seals which have a layer of PTFE bonded to the elastomer sealing lip. The bonded PTFE layer reduces the frictional heat from lip contact force, thereby reducing excessive wear on the shaft and seal. As a result, seal profiles may be used in dry running applications and at higher speeds. In addition, PTFE enhances fluid compatibility with its broader range of chemical acceptance.

General purpose, PTFE-lined Clipper oil seals are available in spring-loaded and springless designs and provide excellent retention of grease and oil. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities. In the spring-loaded LUP, LPD, RUP, and RPD designs a stainless steel garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material. The SS style is springless.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 5,000 rpm (25.4 m/s)

Size Range: 0.500 to 10.000” (12.7 to 254.0 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010”

Maximum (STBM) Misalignment: 0.010”

Maximum Pressure: 0 – 7 psi, depending on shaft speed

Typical Applications:
General purpose Sliptite Clipper oil seal profiles are designed for applications such as electric motors, gearboxes, pumps, fans, and custom equipment.

Related Documents

×
Products Shaft Diameter (inch) Bore Diameter (inch) Width (inch) Profile Polymer Family Minimum Working Temperature (F) Maximum Working Temperature (F)
19745 H1L5 PTFE 0.500 1.000 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
19726 H1L5 PTFE 0.688 1.125 0.188 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
9237 H1L5 PTFE 0.750 1.250 0.250 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
19697 H1L5 PTFE 0.750 1.625 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
5660 H1L5 PTFE 0.875 1.375 0.250 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
19972 H1L7 PTFE 0.875 1.375 0.260 SS, SPRINGLESS NBR (Nitrile-Butadiene) -30 250
10229 H1L5 PTFE 0.938 1.500 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10751 H1L5 PTFE 1.000 1.500 0.250 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9859 H1L5 PTFE 1.000 1.500 0.312 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
19784 H1L5 PTFE 1.000 1.500 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
10952 H1L5 PTFE 1.000 1.750 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6007 H1L5 PTFE 1.000 2.000 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9625 H1L5 PTFE 1.125 1.625 0.250 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9625 H5L16 PTFE 1.125 1.625 0.250 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
9460 H1L5 PTFE 1.125 1.750 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7054 H1L5 PTFE 1.125 1.875 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6162 H1L5 PTFE 1.188 2.000 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6877 H1L5 PTFE 1.188 2.166 0.250 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
8820 H1L5 PTFE 1.250 1.750 0.250 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
8820 H5L16 PTFE 1.250 1.750 0.250 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
19783 H1L5 PTFE 1.250 1.750 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
19938 H1L5 PTFE 1.250 1.875 0.250 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10608 H1L7 PTFE 1.250 1.875 0.313 SS, SPRINGLESS NBR (Nitrile-Butadiene) -30 250
10058 H1L5 PTFE 1.250 2.000 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10053 H1L5 PTFE 1.250 2.250 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9080 H5L16 PTFE 1.375 1.875 0.250 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
10485 H1L5 PTFE 1.375 2.000 0.313 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5271 H1L5 PTFE 1.375 2.000 0.313 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
13554 H1L5 PTFE 1.438 2.250 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6679 H1L5 PTFE 1.500 2.125 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7033 H1L5 PTFE 1.500 2.250 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7033 H5L16 PTFE 1.500 2.250 0.375 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
11100 H1L5 PTFE 1.500 2.375 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9041 H1L5 PTFE 1.500 2.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5619 H1L7 PTFE 1.504 2.500 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
11302 H1L5 PTFE 1.575 2.500 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
19658 H1L5 PTFE 1.575 2.677 0.250 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
7031 H1L5 PTFE 1.688 2.688 0.138 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5993 H1L5 PTFE 1.750 2.250 0.313 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
0175 18156 H1L5 PTFE 1.750 2.375 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9799 H1L70 PTFE 1.750 2.438 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -70 212
12006 H1L5 PTFE 1.750 2.688 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
4465 H5L16 PTFE 1.750 2.750 0.375 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
9955 H1L5 PTFE 1.750 2.750 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9366 H1L5 PTFE 1.875 2.375 0.313 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
18156 H1L5 PTFE 1.875 2.500 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
3556 H1L5 PTFE 1.938 2.500 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5277 H1L5 PTFE 1.938 2.625 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
8874 H1L5 PTFE 1.938 2.875 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
16972 H1L5 PTFE 1.969 3.125 0.500 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10755 H5L16 PTFE 2.000 2.750 0.250 LPD, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
11551 H1L5 PTFE 2.000 2.750 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
0200 7131 PTFE 2.000 2.750 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
11018 H1L5 PTFE 2.000 3.000 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7361 H1L5 PTFE 2.000 3.062 0.438 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6113 H5L16 PTFE 2.125 2.875 0.438 LPD, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
7131 H1L5 PTFE 2.125 2.875 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10289 H1L5 PTFE 2.250 3.000 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6336 H1L5 PTFE 2.250 3.250 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10623 H1L7 PTFE 2.250 3.250 0.750 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
8495 H1L7 PTFE 2.250 4.000 0.500 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -30 250
19701 H1L5 PTFE 2.283 2.835 0.315 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
9546 H5L16 PTFE 2.375 3.125 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
11143 H1L5 PTFE 2.437 3.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9171 H1L5 PTFE 2.438 3.125 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9485 H1L5 PTFE 2.500 3.125 0.313 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
0250 3707 PTFE 2.500 3.250 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10208 H1L5 PTFE 2.500 3.500 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10208 H5L16 PTFE 2.500 3.500 0.437 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
3707 H1L5 PTFE 2.625 3.375 0.375 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
16636 H5L16PTFE 2.625 3.500 0.437 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
14042 H1L5 PTFE 2.750 3.500 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
12494 H1L5 PTFE 2.750 3.625 0.438 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9732 H1L5 PTFE 2.750 3.750 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
15297 H1L5 PTFE 2.756 3.543 0.394 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
30190 H5L16 PTFE 2.953 3.740 0.472 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
5961 H1L21 PTFE 3.000 3.750 0.375 LUP, SPRING-LOADED EPDM, EPM, EPR (Ethylene Propylene Rubber) -60 300
9045 H1L5 PTFE 3.000 4.000 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9182 H1L5 PTFE 3.000 4.000 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9343 H1L5 PTFE 3.000 4.000 0.500 SS, SPRINGLESS NBR (Nitrile-Butadiene) -20 250
9343 H1L7 PTFE 3.000 4.000 0.500 SS, SPRINGLESS NBR (Nitrile-Butadiene) -30 250
16743 H1L5 PTFE 3.000 4.003 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6423 H1L5 PTFE 3.000 4.003 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6423 H5L16 PTFE 3.000 4.003 0.375 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
5011 H1L5 PTFE 3.125 4.125 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7190 H1L5 PTFE 3.250 4.250 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9547 H1L70 PTFE 3.250 4.250 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -70 212
9547 H5L16 PTFE 3.250 4.250 0.500 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
10164 H1L5 PTFE 3.375 4.375 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
8841 H1L5 PTFE MONEL 3.375 4.500 0.562 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
11197 H1L5 PTFE 3.500 4.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
4941 H5L16 PTFE HAST 3.500 4.500 0.625 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
0350 7074 PTFEV 3.500 4.500 0.438 RPD, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
11664 H1L5 PTFE 3.688 4.875 0.625 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
7074 H5L16 PTFE 3.875 4.875 0.437 RPD, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
5910 H1L5 PTFE 3.930 5.000 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
4023 H1L5 PTFE 3.936 4.750 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
14959 H5L16 PTFE HAST 4.000 4.875 0.625 LPD, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
7199 H5L16 PTFE 4.000 5.000 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9866 H1L5 PTFE 4.000 5.000 0.437 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
10334 H1L5 PTFE 4.250 5.500 0.500 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
17675 H1L5 PTFE 4.500 5.250 0.375 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
4168 H1L20 PTFE 4.500 5.250 0.375 LUP, SPRING-LOADED XNBR (Carboxylated Nitrile-Butadiene) -30 250
4168 H1L5 PTFE 4.500 5.250 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9170 H1L5 PTFE 4.500 5.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5295 H1L5 PTFE 4.500 5.750 0.500 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9549 H1L5 PTFE 4.750 5.500 0.375 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
M 19814 H1L21 PTFE 5.118 6.299 0.172 LUP, SPRING-LOADED EPDM, EPM, EPR (Ethylene Propylene Rubber) -60 300
7042 H5L16 PTFE 5.250 6.250 0.500 LUP, SPRING-LOADED FKM, FPM (Fluorocarbon) -40 400
4484 H1L5 PTFE 5.250 6.375 0.625 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
8876 H1L5 PTFE 5.370 8.466 0.575 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
5926 H1L5 PTFE 5.500 6.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9401 H1L5 PTFE 5.938 7.500 0.750 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9514 H1L5 PTFE 6.000 7.000 0.438 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9192 H1L5 PTFE 6.375 7.500 0.500 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
0650 6700 PTFE 6.500 7.750 0.625 LPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
6700 H1L5 PTFE 6.625 7.875 0.625 RPD, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250
9191 H1L5 PTFE 8.000 9.000 0.625 LUP, SPRING-LOADED NBR (Nitrile-Butadiene) -20 250

687PDC
687567