Refrigeration Access Valves | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Tube O.D. (inch)

Connection 1 Style

Connection 2 Tube O.D. (inch)

Connection 2 Thread Size (inch)

Connection 2 Solder O.D. (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigeration Access Valves

Refrigeration Access Valves

Parker's access valves offer low cost access ports for refrigeration service. All fittings feature 1/4" SAE male flare access ports and are furnished with a finger tight quick seal cap.

Technical Specifications

  • Connection Type: Flare, Thread
  • Application: Refrigeration, Air Conditioning
  • Shape: Various
  • Minimum Operating Temperature: -20 °F, -28 °C
  • Maximum Operating Temperature: 220 °F, 104 °C
  • Maximum Operating Pressure: 500 psi, 34 bar
  • Media: Fluorocarbon Refrigerants
  • Specifications Met: Valve Core Meets ARI Standard 720
  • Nut Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's access valves are designed to offer convenient, low cost access ports for refrigeration service. Access valves may be installed in any position on either high or low side for quick testing, pressure checking, purging or charging. All tees and crosses are tapped to receive an access core in all ¼” SAE flare ends. Access valves with pipe connections have internal ODS solder cups. All valves are assembled with cap and one valve core. Refrigerant adapters are available with ¼” SAE thread to SAE J2197 ACME thread.

Markets:
• Refrigeration
• Air conditioning

Features/Benefits:
• All brass construction
• Low cost
• Machined in accordance with ARI 720
• Tees and crosses machined to receive an access core in all 1/4" SAE flare ends
• Access valves with pipe connections have internal ODS solder cups
• Adapters with ¼” SAE thread to SAE J2197 ACME thread
• Furnished with finger tight quick seal caps
• Use on either high or low side

Applications:
• Pressure testing
• Purging
• Charging refrigeration lines

Related Documents

×
Products Shape Style Connection 1 Tube O.D. (inch) Connection 1 Style Connection 2 Tube O.D. (inch) Connection 2 Thread Size (inch) Connection 2 Solder O.D. (inch) Connection 2 Style
AVE1-2 90° Elbow Flare to Pipe 1/4 SAE Male Flare na 1/4 na Male Pipe
AVTS-4 Solder Tee Flare to Solder 1/4 SAE Male Flare 1/4 na 3/8 Solder
AVTS-6 Solder Tee Flare to Solder 1/4 SAE Male Flare 3/8 na 1/2 Solder
AVTS-8 Solder Tee Flare to Solder 1/4 SAE Male Flare 1/2 na na Solder
AVTS4-4 Female Run Swivel Tee Flare to Female Swivel Tee 1/4 SAE Male Flare 1/4 na na Flare
AVTS4D-4 Female Run Swivel Tee Flare to Female Swivel Tee with Depressor 1/4 SAE Male Flare 1/4 na na Flare
AVTS6-4 Female Branch Swivel Tee Flare to Female Branch Tee 1/4 SAE Male Flare 1/4 na na Flare
AVTS6D-4 Female Branch Swivel Tee Flare to Female Branch Tee with Depressor 1/4 SAE Male Flare 1/4 na na Flare
AVT3-2 Male Run Tee Flare to Male Pipe 1/4 SAE Male Flare na 1/8 1/4 Male Pipe
AVT3-4 Male Run Tee Flare to Male Pipe 1/4 SAE Male Flare na 1/4 5/16 Male Pipe
AVUR3-4 Female Connector Flare to Female Pipe 1/4 SAE Male Flare na 1/4 na Female Flare
AVU2BH-4 Bulkhead Union Flare to Flare 1/4 SAE Male Flare 1/4 na na Flare
CR-001 Core Remover na 1/4 SAE Male Flare na na na na
VC-001 Valve Core na 1/4 SAE Male Flare na na na na
640QSF-4 Quick Seal Cap Flare Cap 1/4 SAE Male Flare na na na na
640QSF-6 Quick Seal Cap Flare Cap 3/8 SAE Male Flare na na na na
640QSFCR-4 Quick Seal Cap Flare Cap with Core Remover 1/4 SAE Male Flare na na na na
88AC-8-2 Refrigerant Adapter Pipe to ACME Threaded Male 1/2-16 Male ACME na 1/8 na Male Pipe
880AC-8-4 Refrigerant Adapter Female Flare to ACME Threaded Male 1/2-16 Male ACME na 1/4 na Female flare
881AC-8-4 Refrigerant Adapter Male Flare to ACME Threaded Female 1/2-16 Female ACME na 1/4 na Male Flare
AVUSE-2 Extended Copper Tube Flare to Tube 1/4 SAE Male Flare 1/8 na na Solder
AVUSE-3 Extended Copper Tube Flare to Tube 1/4 SAE Male Flare 3/16 na na Solder
AVUSE-6 Extended Copper Tube Flare to Tube 1/4 SAE Male Flare 3/8 na na Solder
AVUSE-8 Extended Copper Tube Flare to Tube 1/4 SAE Male Flare 1/2 na na Solder
AVU2-4 Union Flare to Flare 1/4 SAE Male Flare 1/4 na na Flare
AVC1-4 Male Cross Flare to Pipe 1/4 SAE Male Flare 1/4 1/4 5/16 Male Pipe
AVUS-42 Straight Solder Connector Flare to Tube or Solder 1/4 SAE Male Flare 1/8 na 1/4 Solder
AVUS-43 Straight Solder Connector Flare to Tube or Solder 1/4 SAE Male Flare 3/16 na 1/4 Solder
AVUS-44 Straight Solder Connector Flare to Tube or Solder 1/4 SAE Male Flare 1/4 na 3/8 Solder
AVUS-46 Straight Solder Connector Flare to Tube or Solder 1/4 SAE Male Flare 3/8 na 1/2 Solder
AVUSE-4 Extended Copper Tube Flare to Tube 1/4 SAE Male Flare 1/4 na na Solder
AVUS3BH-4 Bulkhead Solder Union Flare to Solder 1/4 SAE Male Flare na na 1/4 Solder
AVU1-2 Male Connector Flare to Male Pipe 1/4 SAE Male Flare na 1/8 1/4 Male Pipe
AVU1-4 Male Connector Flare to Male Pipe 1/4 SAE Male Flare na 14 5/16 Male Pipe

687PDC
687547