Relief Valves - 130 Series | Product Series

Filter by

    No filters selected

Pressure Relief Setting (psig)

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Relief Valves - 130 Series

Relief Valves - 130 Series

130 series is a diaphragm type relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system.

Technical Specifications

  • Pressure Relief Setting: 0 to 100 psig, 0 to 6.9 barg
  • Maximum Inlet Pressure Rating: 300 psig, 20.7 barg
  • Adjustment Mechanism: Polypropylene Push-Pull Locking Knob
  • Body Material: Aluminum
  • Adjustment Screw Material: Steel, Zinc-plated (adjusting screw and spring)
  • Port Size: 1/4 inch
  • Port Type: NPT, BSPP
  • Operating Temperature: 40 to 120 °F, 4 to 49 °C
Safety Warning

Full Product Description

The 130 series is a diaphragm type relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system. This compact, sensitive diaphragm-type relief valve can be used where gradual proportional relief is required.  It contains a top adjustment knob that adjusts relief range, same as a miniature regulator.  There are four spring ranges (0-15, 0-25, 0-50 and 0-100 PSIG) available.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Compact design saves space
• Top adjustment knob
• Durable brass body
• Protects pneumatic circuit or system

Applications:
• Industrial environment
• General pneumatic assembly

Related Documents

×
Products Pressure Relief Setting (psig) Available Accessories
130-02AA 0-15 W/O panel mount nut
130-02A 0-25 W/O panel mount nut
130-02B 0-50 W/O panel mount nut
130-02C 0-100 W/O panel mount nut
130-02AAP 0-15 With panel mount nut
130-02AP 0-25 With panel mount nut
130-02BP 0-50 With panel mount nut
130-02CP 0-100 With panel mount nut

687PDC
687577