10QU25-130 - Replacement Elements for Finite H-Series Compressed Air and Gas Filters | Parker NA
United States
English
Select Language
Danish
Deutsch
English
Español
Français
Hungarian
Italiano
Nederlands
Norsk
Polski
Português
Svenska
Thai
Türkçe
Vietnamese
suomi
česky
中文
日本語
繁體中文
한국어
|
Divisions
Careers
About Parker
Sustainability
Investors
Contact Parker
|
Sign In
My Account
Log Out
Quote
Quote
Your Quotes
0 items
Home
Products
Adhesives, Coatings and Encapsulants
Aerospace Systems and Technologies
Air Preparation (FRL) and Dryers
Bioprocessing and Medical Technologies
Cylinders and Actuators
EMI Shielding
Filters, Collectors, Separators, Purifiers
Fittings and Quick Couplings
Gas Generators
Hose, Piping and Tubing
Motors, Drives and Controllers
Mounting and Vibration Control
Power Take Offs and Drive Systems
Pumps
Refrigeration and Air Conditioning
Regulators, Monitors, Sensors and Flow Control
Seals and O-Rings
Thermal and Power Management
Valves
PTS
Help & Support
Industries
Where To Buy
search
search
Search
Invalid search criteria
Home
/
Products
/
Filters, Collectors, Separators, Purifiers
/
Replacement Filter Elements and Cartridges
/
Compressed Air Filter Elements
/
Replacement Elements for Finite H-Series Compressed Air and Gas Filters
/
10QU25-130
Provide Feedback
Replacement Elements for Finite H-Series Compressed Air and Gas Filters
Part #: 10QU25-130
Replacement Elements for Finite H-Series Filter Housings
View Series Page
View Catalog(s)
Share / Email
Print
Technical Specifications
Quantity per Box:
1
Maximum Operating Temperature (F):
175
Micron Rating (µm):
1
Brand:
Finite
Product Series:
HN5S, HN6S, HN8E
Application:
Compressed Air and Gas
Maximum Operating Temperature:
79 °C
Standard Seal Material:
Urethane
Filter Rating (%):
95
Filter Type:
Coalescer w/ built-in prefilter
Length (inch):
2.5
Outside Diameter (inch):
13
Safety Warning
Item Information
CAD Drawings + Files
Related Documents
Find a Distributor
Where to Buy
Save to Product List
Division Contact
Industrial Gas Filtration and Generation Division
4087 Walden Avenue
Lancaster
NY
14086
Phone:
800-343-4048