6QU10-050 - Replacement Elements for Finite H-Series Compressed Air and Gas Filters | Parker NA
Loading_Icon

Replacement Elements for Finite H-Series Compressed Air and Gas Filters

Part #: 6QU10-050
  • 6QU10-050 - Replacement Elements for Finite H-Series Compressed Air and Gas Filters
6QU10-050 - Replacement Elements for Finite H-Series Compressed Air and Gas Filters
Replacement Elements for Finite H-Series Filter Housings

Technical Specifications

Quantity per Box:4
Brand:Finite
Maximum Operating Temperature (F):175
Product Series:HN1L, HN15L, HN2L
Micron Rating (µm):0.01
Application:Compressed Air and Gas
Maximum Operating Temperature:79 °C
Standard Seal Material:Urethane
Filter Rating (%):99.97
Filter Type:Coalescer w/ built-in prefilter
Length (inch):1
Outside Diameter (inch):5

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue
Lancaster
NY
14086

Phone:800-343-4048