Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series | Product Series

Filter by

    No filters selected

For Use With

Filter Element Type

Seal Material

Length

End Cap Material

Options

Micron Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series

Replacement Elements - High Pressure In-Line Filter 70/70 Eco Series

High pressure inline hydraulic oil filter series is a proven filter concept, up to 500l/min and pressures up to 420 bar.

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Oil Filter Replacement Elements
  • Product Series: 70/70 Eco Series
  • Industry: Mining<br/>Material handling<br/>Construction<br/>Marine<br/>Power Generation<br/>Industrial Machinery<br/>Injection Moulding
  • Application: Drilling machines<br/>Dumpers<br/>Hydraulic power units<br/>Mobile cranes<br/>Reach stackers<br/>Container handling equipment<br/>Cranes<br/>Excavators<br/>Crushing machines<br/>Propulsion systems<br/>Deck machinery<br/>Wind turbines<br/>Hydropower<br/>Servo controls
  • For Fluid Type: Suitable for use with mineral and vegetable oils, and some synthetic oils.
  • Operating Pressure: 420 bar Maximum (350 bar Length 4)
  • Operating Temperature: -40 to 100 °C (Seal material Nitrile), -20 to 120 °C (Seal material Fluoroelastomer)
  • Seal Material: Nitrile, Fluoroelastomer or EPDM.<br/>View parts for details.
  • Options: Various.<br/>View parts for details.
Safety Warning

Full Product Description

The 70/70 Eco Series of high pressure filters are designed to satisfy demanding applications in the mobile and industrial markets. With multiple mounting options, this high pressure filter series is right filter for many applications. The 70/70 Eco Series filter series has a wide range of high capacity and low initial differential pressure elements, including a no metal content Eco element, offering excellent protection to system components.

The 70/70 Eco Serie offers several bowl lengths to secure the lowest possible pressure drop for each application. For critical applications such as servo or proportional controls, a no bypass high strength element combination ensures maximum protection.

The low hystereis differential pressure indicator fitted to this series is unrivalled in its performance.

Typical Applications
• Mobile working hydraulics
• Mobile drive system
• Injection moulding
• Servo controls
• Die casting
• Machine tools
• Industrial power units

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products For Use With Filter Element Type Seal Material Length End Cap Material Options Micron Rating
1110300050-01 70 series length 2 25C water absorbtion Nitrile 208 mm Plastic Epoxy glued end caps 25 µm
1111208053-01 70 series length 3 05QH High collapse Nitrile 328 mm Tin plated steel Epoxy glued end caps 5 µm
1111213052-01 70 series length 2 10QH High collapse Fluoroelastomer 208 mm Tin plated steel Epoxy glued end caps 10 µm
1111213053-01 70 series length 3 10QH High collapse Fluoroelastomer 328 mm Tin plated steel Epoxy glued end caps 10 µm
1111214151-01 70 series length 1 02QH High collapse EPDM 115 mm Tin plated steel Epoxy glued end caps 2 µm
1111214153-01 70 series length 3 02QH High collapse EPDM 328 mm Tin plated steel Epoxy glued end caps 2 µm
1111217054-01 70 Series length 4 20QH High collapse Fluoroelastomer 427 mm Tin plated steel None 20 µm
1111223352-01 70 series length 2 02QH High collapse EPDM 208 mm Tin plated steel None 2 µm
1111300005-01 70 series length 2 60M Wiremesh Fluoroelastomer 208 mm Tin plated steel None 60 µm
1111300024-01 70 series length 1 80M wiremesh Fluoroelastomer 115 mm Tin plated steel None 80 µm
1111300026-01 70 series length 3 500M wiremesh Fluoroelastomer 328 mm Tin plated steel None 500 µm
1111300028-01 70 series length 3 60M Wiremesh Fluoroelastomer 328 mm Tin plated steel None 60 µm
1111300030-01 70 series length 3 300W High collapse wiremesh Nitrile 328 mm Tin plated steel None 300 µm
1111300125-01 70 Series length 4 60M Wiremesh Fluoroelastomer 427 mm Tin plated steel Epoxy glued end caps 60 µm
1111310007-01 70 series length 2 60W High collapse wiremesh Nitrile 208 mm Tin plated steel None 60 µm
1111700151-01 70 series length 1 20Q Microglass Nitrile 115 mm Plastic None 20 µm
1111710051-01 70 series length 1 20Q Microglass Fluoroelastomer 115 mm Plastic None 20 µm
1111710053-01 70 series length 3 20Q Microglass Fluoroelastomer 328 mm Plastic None 20 µm
1111711051-01 70 series length 1 05Q Microglass Fluoroelastomer 115 mm Plastic None 5 µm
1111711052-01 70 series length 2 05Q Microglass Fluoroelastomer 208 mm Plastic None 5 µm
1111712051-01 70 series length 1 10Q Microglass Fluoroelastomer 115 mm Plastic Epoxy glued end caps 10 µm
1111712054-01 70 Series length 4 10Q Microglass Fluoroelastomer 427 mm Plastic Epoxy glued end caps 10 µm
1111713053-01 70 series length 3 05Q Microglass Nitrile 328 mm Plastic Epoxy glued end caps 5 µm
1111714051-01 70 series length 1 02Q Microglass EPDM 115 mm Plastic None 2 µm
1111714151-01 70 series length 1 05Q Microglass EPDM 115 mm Plastic None 5 µm
1111715051-01 70 series length 1 02Q Microglass Fluoroelastomer 115 mm Plastic Epoxy glued end caps 2 µm
1111715054-01 70 Series length 4 02Q Microglass Fluoroelastomer 427 mm Plastic None 2 µm
1111715151-01 70 series length 1 10Q Microglass EPDM 115 mm Plastic Epoxy glued end caps 10 µm
1111721054-01 70 Series length 4 05Q Microglass Fluoroelastomer 427 mm Plastic None 5 µm
1111722052-01 70 series length 2 10Q Microglass Nitrile 208 mm Plastic Epoxy glued end caps 10 µm
1111730052-01 70 series length 2 20Q Microglass Fluoroelastomer 208 mm Plastic None 20 µm
1111732052-01 70 series length 2 20Q Microglass Nitrile 208 mm Plastic None 20 µm
1111732053-01 70 series length 3 10Q Microglass Fluoroelastomer 328 mm Plastic None 10 µm
1111763052-01 70 series length 2 20QE Ecoglass Fluoroelastomer 201 mm Plastic None 20 µm
938771Q 70 series length 1 02Q Microglass Nitrile 115 mm Plastic None 2 µm
938772Q 70 series length 1 05Q Microglass Nitrile 115 mm Plastic None 5 µm
938773Q 70 series length 1 10Q Microglass Nitrile 115 mm Plastic None 10 µm
938774Q 70 series length 1 20Q Microglass Nitrile 115 mm Plastic None 20 µm
938775Q 70 series length 2 02Q Microglass Nitrile 208 mm Plastic None 2 µm
938776Q 70 series length 2 05Q Microglass Nitrile 208 mm Plastic None 5 µm
938777Q 70 series length 2 10Q Microglass Nitrile 208 mm Plastic None 10 µm
938778Q 70 series length 2 20Q Microglass Nitrile 208 mm Plastic None 20 µm
938779Q 70 series length 3 02Q Microglass Nitrile 328 mm Plastic None 2 µm
938780Q 70 series length 3 05Q Microglass Nitrile 328 mm Plastic None 5 µm
938781Q 70 series length 3 10Q Microglass Nitrile 328 mm Plastic None 10 µm
938782Q 70 series length 3 20Q Microglass Nitrile 328 mm Plastic None 20 µm
938783Q 70 Series length 4 02Q Microglass Nitrile 427 mm Plastic None 2 µm
938784Q 70 Series length 4 05Q Microglass Nitrile 427 mm Plastic None 5 µm
938785Q 70 Series length 4 10Q Microglass Nitrile 427 mm Plastic None 10 µm
938786Q 70 Series length 4 20Q Microglass Nitrile 427 mm Plastic None 20 µm
938787Q 70 series length 1 02QE Ecoglass Nitrile 108 mm Plastic None 2 µm
938788Q 70 series length 1 05QE Ecoglass Nitrile 108 mm Plastic None 5 µm
938789Q 70 series length 1 10QE Ecoglass Nitrile 108 mm Plastic None 10 µm
938790Q 70 series length 1 20QE Ecoglass Nitrile 108 mm Plastic None 20 µm
938791Q 70 series length 2 02QE Ecoglass Nitrile 201 mm Plastic None 2 µm
938792Q 70 series length 2 05QE Ecoglass Nitrile 201 mm Plastic None 5 µm
938793Q 70 series length 2 10QE Ecoglass Nitrile 201 mm Plastic None 10 µm
938794Q 70 series length 2 20QE Ecoglass Nitrile 201 mm Plastic None 20 µm
938795Q 70 series length 3 02QE Ecoglass Nitrile 319 mm Plastic None 2 µm
938796Q 70 series length 3 05QE Ecoglass Nitrile 319 mm Plastic None 5 µm
938797Q 70 series length 3 10QE Ecoglass Nitrile 319 mm Plastic None 10 µm
938798Q 70 series length 3 20QE Ecoglass Nitrile 319 mm Plastic None 20 µm
938799Q 70 Series length 4 02QE Ecoglass Nitrile 419 mm Plastic None 2 µm
938800Q 70 Series length 4 05QE Ecoglass Nitrile 419 mm Plastic None 5 µm
938801Q 70 Series length 4 10QE Ecoglass Nitrile 419 mm Plastic None 10 µm
938802Q 70 Series length 4 20QE Ecoglass Nitrile 419 mm Plastic None 20 µm
938803Q 70 series length 1 02QH High collapse Nitrile 115 mm Tin plated steel None 2 µm
938804Q 70 series length 1 05QH High collapse Nitrile 115 mm Tin plated steel None 5 µm
938805Q 70 series length 1 10QH High collapse Nitrile 115 mm Tin plated steel None 10 µm
938806Q 70 series length 1 20QH High collapse Nitrile 115 mm Tin plated steel None 20 µm
938807Q 70 series length 2 02QH High collapse Nitrile 208 mm Tin plated steel None 2 µm
938808Q 70 series length 2 05QH High collapse Nitrile 208 mm Tin plated steel None 5 µm
938809Q 70 series length 2 10QH High collapse Nitrile 208 mm Tin plated steel None 10 µm
938810Q 70 series length 2 20QH High collapse Nitrile 208 mm Tin plated steel None 20 µm
938811Q 70 series length 3 02QH High collapse Nitrile 328 mm Tin plated steel None 2 µm
938812Q 70 series length 3 05QH High collapse Nitrile 328 mm Tin plated steel None 5 µm
938813Q 70 series length 3 10QH High collapse Nitrile 328 mm Tin plated steel None 10 µm
938814Q 70 series length 3 20QH High collapse Nitrile 328 mm Tin plated steel None 20 µm
938815Q 70 Series length 4 02QH High collapse Nitrile 427 mm Tin plated steel None 2 µm
938816Q 70 Series length 4 05QH High collapse Nitrile 427 mm Tin plated steel None 5 µm
938817Q 70 Series length 4 10QH High collapse Nitrile 427 mm Tin plated steel Epoxy glued end caps 10 µm
938818Q 70 Series length 4 20QH High collapse Nitrile 427 mm Tin plated steel None 20 µm
938820Q 70 Series length 4 05QE Ecoglass Fluoroelastomer 419 mm Plastic Epoxy glued end caps 5 µm
938824Q 70 series length 2 10Q Microglass Nitrile 208 mm Plastic None 10 µm
938832Q 70 series length 3 10Q Microglass EPDM 328 mm Tin plated steel Epoxy glued end caps 10 µm
939744Q 70 series length 3 05QH High collapse EPDM 328 mm Tin plated steel None 5 µm
945126Q 70 series length 2 02Q Microglass EPDM 208 mm Tin plated steel None 2 µm

687PDC
C89472