Replacement Elements - IN-AGB Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Filter Element

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - IN-AGB Series

Replacement Elements - IN-AGB Series

The replacement elements of the Parker IN-AGB Filter Series feature high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.

Technical Specifications

  • Seal Material: Nitrile
  • Maximum Pressure Differential: 10 bar (ISO 2941), 10 bar in LEIF Sleeve (ISO 2941)
  • Filter Element Type: Conventional disposable element, Eco element for re-usable LEIF sleeve
Safety Warning

Full Product Description

The high quality replacement elements of the IN-AGB filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

The IN-AGB series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Related Documents

×
Products Filter Housing Series Filter Element
937867Q INAGB IN13 (4-600) 20QL Ecoglass
937839Q INAGB IN15 (4-1000) 05QL Ecoglass
937862Q INAGB IN15 (4-1000) 10QL Ecoglass
937865Q INAGB IN15 (4-1000) 20QL Ecoglass
937772Q INAGB IN17 (4-2000) 10Q Microglass
937805Q INAGB IN17 (4-2000) 20Q Microglass
937788Q IN0 (1-30) 10Q Microglass
937789Q IN0 (1-30) 20Q Microglass
937885Q IN0 (1-30) 05QL Ecoglass
937884Q IN0 (1-30) 10QL Ecoglass
937883Q IN0 (1-30) 20QL Ecoglass
937787Q IN2 (1-60) 10Q Microglass
937790Q IN2 (1-60) 20Q Microglass
937880Q IN2 (1-60) 05QL Ecoglass
937881Q IN2 (1-60) 10QL Ecoglass
937882Q IN2 (1-60) 20QL Ecoglass
937786Q IN3 (1-90) 10Q Microglass
937791Q IN3 (1-90) 20Q Microglass
937879Q IN3 (1-90) 05QL Ecoglass
937878Q IN3 (1-90) 10QL Ecoglass
937877Q IN3 (1-90) 20QL Ecoglass
937785Q IN4 (1-120) 10Q Microglass
937792Q IN4 (1-120) 20Q Microglass
937850Q IN4 (1-120) 05QL Ecoglass
937851Q IN4 (1-120) 10QL Ecoglass
937876Q IN4 (1-120) 20QL Ecoglass
937784Q IN5 (1-125) 10Q Microglass
937793Q IN5 (1-125) 20Q Microglass
937849Q IN5 (1-125) 05QL Ecoglass
937852Q IN5 (1-125) 10QL Ecoglass
937875Q IN5 (1-125) 20QL Ecoglass
937783Q IN6 (2-170) 10Q Microglass
937794Q IN6 (2-170) 20Q Microglass
937848Q IN6 (2-170) 05QL Ecoglass
937853Q IN6 (2-170) 10QL Ecoglass
937874Q IN6 (2-170) 20QL Ecoglass
937782Q IN7 (2-230) 10Q Microglass
937795Q IN7 (2-230) 20Q Microglass
937847Q IN7 (2-230) 05QL Ecoglass
937854Q IN7 (2-230) 10QL Ecoglass
937873Q IN7 (2-230) 20QL Ecoglass
937781Q IN8 (2-300) 10Q Microglass
937796Q IN8 (2-300) 20Q Microglass
937846Q IN8 (2-300) 05QL Ecoglass
937855Q IN8 (2-300) 10QL Ecoglass
937872Q IN8 (2-300) 20QL Ecoglass
937780Q IN9 (2-400) 10Q Microglass
937797Q IN9 (2-400) 20Q Microglass
937845Q IN9 (2-400) 05QL Ecoglass
937856Q IN9 (2-400) 10QL Ecoglass
937871Q IN9 (2-400) 20QL Ecoglass
938010Q IN10 (2-500) 10Q Microglass
938008Q IN10 (2-500) 20Q Microglass
937844Q IN10 (2-500) 05QL Ecoglass
937857Q IN10 (2-500) 10QL Ecoglass
937870Q IN10 (2-500) 20QL Ecoglass
937989Q IN11A (3-270) 10Q Microglass
937990Q IN11A (3-270) 20Q Microglass
937992Q IN11A (3-270) 05QL Ecoglass
937993Q IN11A (3-270) 10QL Ecoglass
937994Q IN11A (3-270) 20QL Ecoglass
937843Q INAGB IN11 (3-390) 05QL Ecoglass
937858Q INAGB IN11 (3-390) 10QL Ecoglass
937869Q INAGB IN11 (3-390) 20QL Ecoglass
937842Q INAGB IN12 (3-500) 05QL Ecoglass
937859Q INAGB IN12 (3-500) 10QL Ecoglass
937868Q INAGB IN12 (3-500) 20QL Ecoglass
937841Q INAGB IN13 (4-600) 05QL Ecoglass
937860Q INAGB IN13 (4-600) 10QL Ecoglass

687PDC
C89472