Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker IL8 Coreless Medium Pressure Filter Series are engineered with the latest in Microglass technology. IL8 Filters utilize a reusable core which remains in service through the life of the assembly.
| Literature and Reference Materials |
|---|
| Wind Energy -Filtration Solutions Brochure |
| Products | Filter Element | Length | Seal Material | Filter Housing Series |
|---|---|---|---|---|
| 933612Q | 05Q microglass | triple | fluorocarbon | IL83 |
| 933734Q | 02Q microglass | triple | fluorocarbon | IL83 |
| 933735Q | 10Q microglass | triple | fluorocarbon | IL83 |
| 933736Q | 20Q microglass | triple | fluorocarbon | IL83 |
| 933834Q | 02Q microglass | double | fluorocarbon | IL82 |
| 933835Q | 05Q microglass | double | fluorocarbon | IL82 |
| 933836Q | 10Q microglass | double | fluorocarbon | IL82 |
| 933837Q | 20Q microglass | double | fluorocarbon | IL82 |
| 927661Q | 10Q microglass | single | fluorocarbon | IL81 |
| 927663Q | 02Q microglass | single | fluorocarbon | IL81 |
| 927861Q | 05Q microglass | single | fluorocarbon | IL81 |
| 928087Q | 10Q microglass | triple | fluorocarbon | IL83 |
| 929099Q | 20Q microglass | single | fluorocarbon | IL81 |
| 929103 | WR Water Removal | single | fluorocarbon | IL81 |
| 929109 | WR Water Removal | double | IL82 | |
| 932006 | WR Water Removal | triple | fluorocarbon | IL83 |
| 932872Q | 02Q microglass | triple | fluorocarbon | IL83 |
| 932873Q | 05Q microglass | triple | fluorocarbon | IL83 |
| 932874Q | 10Q microglass | triple | fluorocarbon | IL83 |
| 932875Q | 20Q microglass | triple | fluorocarbon | IL83 |
| 933044Q | 02Q microglass | double | fluorocarbon | IL82 |
| 933045Q | 05Q microglass | double | fluorocarbon | IL82 |
| 933046Q | 10Q microglass | double | fluorocarbon | IL82 |
| 933047Q | 20Q microglass | double | fluorocarbon | IL82 |
| 933352 | 40W stainless steel mesh | double | fluorocarbon | IL82 |
| 933357Q | 05Q microglass | triple | ethylene propylene | IL83 |
| 933502Q | 10Q microglass | triple | ethylene propylene | IL83 |
| 934322Q | 40Q microglass | triple | fluorocarbon | IL83 |
| 936359Q | 05Q microglass | double | ethylene propylene | IL82 |
| 936380Q | 10Q microglass | double | ethylene propylene | IL82 |
| 936501 | 40A Static Control | triple | fluorocarbon | IL83 |
| 939348Q | 02Q microglass with Water Removal | double | fluorocarbon | IL82 |
| 943416A | 40A Static Control | triple | IL83 | |
| 946945Q | 40Q microglass | double | fluorocarbon | IL82 |