Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The industry leading portfolio of desiccant breather solutions designed to maximize system reliability and oil life throughout a broad range of applications.
The Hydraulic and FuelFiltration Division’s desiccant breather portfolio offers a wide selection ofbreather designs and desiccant types to deliver optimum performance. Reservoirsopen to atmosphere are subject to an array of ambient conditions and requireclean dry air on demand.
EZ Dri – Zeolite Breather
-Reduces head space Relative Humidity to as lowas 5%
-Excellent temperature resistance for >100°Fapplications
-Color indicating beads allow visualidentification for service on demand
TriCeptor – Silica GelBreather
-Reduces head space Relative Humidity to as low as 20%
-Excellent performance in high humidity (>40%RH) environments
-Color indicating desiccant allow visualidentification for service on demand
Mobile – Rugged Breather
-EZ Dri or TriCeptor options available
-Clean, dry air on demand via high flow checkvalves to maximize breather life
-Rugged construction to withstand the mostdemanding service
TriCeptor Plus – MixedDesiccant Breather
-Clean, dry air on demand via high flow check valves tomaximize breather life
-Mixed desiccant provides the ultimateapplication flexibility
-Reduces head space Relative Humidity to as lowas 5%
-Color indicating desiccant allow visualidentification for service on demand
TriCeptor Extended – MixedDesiccant Breather
-Double the capacity of a standard breather
-Clean, dry air on demand via high flow checkvalves to maximize breather life
-Mixed desiccant provides the ultimateapplication flexibility
-Reduces head space Relative Humidity to as lowas 5%
-Color indicating desiccant allow visualidentification for service on demand
-Integrated oil-mist coalescer protects thedesiccant from hydrocarbon contaminants
ClearConnect – Wired Relative Humidity sensor
-Relative humidity sensor provides real-time systemmonitoring
-Clean, dry air on demand via high flow checkvalves to maximize breather life
-Standard or extended sizes to meet desiredservice intervals
-Clear silica gel desiccant offers up to a 20%improvement in absorption capacity
Applications:
Reservoirs
Mobile Equipment
Gearboxes
Transformers
Storage Tanks
Totes
55 Gallon Drums
| Literature and Reference Materials |
|---|
| 2300-DES_BRE |
| Wind Energy -Filtration Solutions Brochure |
| Products | Connection Type | Seal Material | Filter Material | Height | Flow Rate | Special Option |
|---|---|---|---|---|---|---|
| 934330T | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, silica gel | 6 in (152 mm) | 16 SCFM | |
| 934331T | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, silica gel | 8 in (203 mm) | 16 SCFM | |
| 934332T | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, silica gel | 10 in (254 mm) | 16 SCFM | |
| 947333 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Silica Gel, Zeolite (molecular sieve) | 6 in (152 mm) | 12 SCFM | Silicone Check Valve |
| 947334 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Silica Gel, Zeolite (molecular sieve) | 8 in (203 mm) | 11 SCFM | Silicone Check Valve |
| 947335 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Silica Gel, Zeolite (molecular sieve) | 10 in (254 mm) | 10 SCFM | Silicone Check Valve |
| 947336 | 1 in FNPT | N/A | Polyester, Silica Gel, Zeolite (molecular sieve) | 6.4 in (163 mm) | 26 SCFM | Silicone Check Valve |
| 947337 | 1 in FNPT | N/A | Polyester, Silica Gel, Zeolite (molecular sieve) | 8.2 in (208 mm) | 25 SCFM | Silicone Check Valve |
| 947338 | 1 in FNPT | N/A | Polyester, Silica Gel, Zeolite (molecular sieve) | 10 in (254 mm) | 24 SCFM | Silicone Check Valve |
| 947339 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Clear silica gel | 10 in (254 mm) | 10 SCFM | Silicone Check Valve, RH Sensor |
| 947340 | 1 in FNPT | N/A | Polyester, Clear silica gel | 10 in (254 mm) | 24 SCFM | Silicone Check Valve, RH Sensor |
| 941655T | 1 1/2 in - 16 UN female thread | N/A | Polyester, PTFE, silica gel | 6.34 in (158.5 mm) | 16 SCFM | Silicone Check Valve |
| CCS10SGBM8M1 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Clear silica gel | 10 in (254 mm) | 10 SCFM | Silicone Check Valve, RH Sensor, Indicator |
| CCE10SGBM8F1 | 1 in FNPT | N/A | Polyester, Clear silica gel | 10 in (254 mm) | 24 SCFM | Silicone Check Valve, RH Sensor, Indicator |
| 934330 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Zeolite (molecular sieve) | 6 in (152 mm) | 15 SCFM | |
| 934331 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Zeolite (molecular sieve) | 8 in (203 mm) | 15 SCFM | |
| 934332 | 1 in Multi-fit (NPT, NPSM, BSPT, BSPP) | Nitrile | Polyester, Zeolite (molecular sieve) | 10 in (254 mm) | 15 SCFM | |
| 941655 | 1 1/2 in - 16 UN female thread | N/A | Polyester, PTFE, Zeolite (molecular sieve) | 6.34 in (158.5 mm) | 15 SCFM |