Reservoir Accessories - Suction Strainers | Product Series

Filter by

    No filters selected

Type

Flow Rate (gpm)

Filter Material

Bypass Valve (bar)

Port Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reservoir Accessories - Suction Strainers

Reservoir Accessories - Suction Strainers

Parker offers high quality suction elements designed for a flow range up to 100gpm. Depending on selection, our suction strainers are equipped with 150µ or 560µ absolute stainless steel wire mesh media.

Technical Specifications

  • Flow Rate: 19 to 380 L/min depending on model selected.
  • Bypass Valve Pressure Rating: No Bypass psi, 3 psi
  • Length: 3.55 to 11.5 inch depending on model selected., 90.1 to 292.1 mm depending on model selected.
  • Outside Diameter: 1.90 to 5.17 inch depending on model selected., 48.26 to 131.31 mm depending on model selected.
  • Mounting Type: Threaded ID
  • Housing Material: Nylon, Steel, Steel
  • Operating Temperature: 195 °F, 90 °C
Safety Warning

Full Product Description

Suction elements are designed to protect the pump and system from fluid contamination. These strainers are intended to be located inside the reservoir; fully submersed in the fluid. Due to cavitation limitations of pumps, Parker strainers are comprised of relatively coarse media in either 150µ or 560µ absolute stainless steel wire mesh media. For this reason, they are not used as primary protection against contamination. Also available to further protect against cavitation, Parker suction strainers are offered with integrated 3psid by-pass valve and ceramic magnets options.

*Always consult the pump manufacturer for inlet restrictions*

Related Documents

×
Products Type Flow Rate (gpm) Filter Material Bypass Valve (bar) Port Connection Type
937480 Suction Strainer 5 Stainless Steel 125 micron none 1/2 NPT
937481 Suction Strainer 5 Stainless Steel 125 micron 0.2 1/2 NPT
937482 Suction Strainer 8 Stainless Steel 125 micron none 3/4 NPT
937483 Suction Strainer 8 Stainless Steel 125 micron 0.2 3/4 NPT
937484 Suction Strainer 10 Stainless Steel 125 micron none 1 NPT
937485 Suction Strainer 10 Stainless Steel 125 micron 0.2 1 NPT
937488 Suction Strainer 30 Stainless Steel 125 micron none 1-1/2 NPT
937489 Suction Strainer 30 Stainless Steel 125 micron 0.2 1-1/2 NPT
937490 Suction Strainer 50 Stainless Steel 125 micron none 1-1/2 NPT
937491 Suction Strainer 50 Stainless Steel 125 micron 0.2 1-1/2 NPT
937492 Suction Strainer 50 Stainless Steel 125 micron none 2 NPT
937493 Suction Strainer 50 Stainless Steel 125 micron 0.2 2 NPT
937494 Suction Strainer 75 Stainless Steel 125 micron none 2-1/2 NPT
937495 Suction Strainer 75 Stainless Steel 125 micron 0.2 2-1/2 NPT
937496 Suction Strainer 100 Stainless Steel 125 micron none 3 NPT
937497 Suction Strainer 100 Stainless Steel 125 micron 0.2 3 NPT
936547 Magnetic Suction Strainer 15 Stainless Steel 560 micron none 1 NPT
936548 Magnetic Suction Strainer 25 Stainless Steel 560 micron none 1-1/4 NPT
936549 Magnetic Suction Strainer 35 Stainless Steel 560 micron none 1-1/2 NPT
936550 Magnetic Suction Strainer 50 Stainless Steel 560 micron none 2 NPT
936551 Magnetic Suction Strainer 100 Stainless Steel 560 micron none 3 NPT

687PDC
731421