Reverse Flushers - Code 2166 | Product Series

Filter by

    No filters selected

Valve Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reverse Flushers - Code 2166

Reverse Flushers - Code 2166

The Parker Conflow Code 2166 - reverse flushers have been designed to provide filtration in water feed lines.

Technical Specifications

  • Weight: 17 to 30 kg
  • Maximum Operating Pressure: 1523 psi, 105 bar
  • Valve Port Size: 1" BSP, 1" NPT
Safety Warning

Full Product Description

As the world leader in instrumentation fluid system technology, Parker Conflow has engineered the Code 2166 reverse flushers to meet the stringent demands of the mining and quarrying industry. The simple, positive action changeover valve provides reverse flushing to clear the main strainer screens without the flowline having to be shut off or the filter element removed. Due to the design of the main strainer screen the pressure drop across the unit is exceptionally low. With sizes 1" and 1-1/4" and working pressures up to 105 Bar, it is perfect for cleaning water being supplied to belt line dust suppression systems and to longwall faces and continuous miners

Markets:
• Quarrying
• Mining

Features/Benefits:
• 1” & 1 1/4” sizes available
• Maximum working pressure 105 Bar
• Reverse flushing without the need for line shut-off or element removal
• Exceptionally low pressure drop
• Simple positive action

Typical Applications:
• Cleaning water being supplied to belt line dust suppression systems
• Cleaning water supplies to longwall faces and continuous miners

Related Documents

×
Products Valve Port Size
CODE-2166-A-V1 1" BSP
CODE-2166-A-NPT-V1 1" NPT

687PDC
687414