RH-20-10C (921999) - Hydraulic Filters Spin-on Elements BR | Parker NA

Hydraulic Filters Spin-on Elements BR | #RH-20-10C (921999)

RH-20-10C (921999)

Hydraulic Filters Spin-on Elements BR | #RH-20-10C (921999)

Hydraulic filters remove wear particles, preventing them from damaging moving parts and ensuring proper system function.


Technical Specifications

  • Brand: Parker
  • Division: Parker Brazil - Filtration
  • Technology: Filtration
  • Product Type: Elemento de Reposição
  • Part Type: Elemento de Reposição
  • Compatible Competitor Part Number: Bob Cat 6516722; Case 1276810C1; 829528C1; S062427; Clark Empilh. 910780; 1804038; 1804107; 6515541; General Motors 6436232; 6437228; 6437494; Mercedes Benz 2772395; A0002772395; Volvo 997591; 6541193
  • Application: Bob Cat; Case; Clark Empilh.; General Motors; Mercedes Benz; Volvo; Volvo
  • Includes: Gaskets: [1]
  • Micron Rating: 10.0 micron
  • Flow Direction: Normal Flow
  • Outside Diameter: 95 mm
  • Length: 141 mm
  • Thread Size: 1"-12, UNF-2B
  • Weight (per unit of measure): 0.58 kg
  • Quantity per Box: 12
  • Packing Material: Caixa Coletiva - (C x L x A) [mm] 408 x 310 x 155
Safety Warning

Item Information

Hydraulic filters remove wear particles, preventing them from damaging moving parts and ensuring proper system function.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wind Energy -Filtration Solutions Brochure
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687681