RK 11-1933-04 - Replacement Parts and Kits – Racor Turbine Series | Parker NA

Replacement Parts and Kits – Racor Turbine Series | #RK 11-1933-04

RK 11-1933-04

Replacement Parts and Kits – Racor Turbine Series | #RK 11-1933-04

Lid Kit for 900/1000FG/FH/MA/MAM (White Color)


Technical Specifications

  • Component Type: T-Handle and Lid
  • Filter Housing Series: 900/1000 (All) (White Color)
  • Kit Type: Lid Kit
  • Product Series: Turbine Housing Parts
  • Brand: Racor
  • Includes: RK11350 T-handle O-ring, RK11007 Lid Gasket
  • Application: N/A
Safety Warning

Item Information

Racor offers a wide range of replacement kits and parts for Turbine Series filter manifolds and housings. This Part Selector finds available "RK" type (Racor Kit) Turbine Series replacement part numbers according to the kit type and filter housing.

How to find your part:
Step 1: Identify the Racor Turbine Series housing part number that you need replacement parts for. If unsure, refer to “CUT” sheets.

Step 2: Next, select the “Component Type” in the selector.
Parts for individual housing include:
• Bowl and Drain
• Centrifuge Parts / Checkball
• Heater
• Housing and Bracket
• Seal
• T-Handle/Lid
Parts for manifolded units (two or more housings on a mounting bracket) include:
• Bowl and Drain
• Housing and Bracket
• Gauge
• Tube/Pipe
• Valve

Step 3: Refine your search by choosing the “Kit Type” in the part selector.
Step 4: Find the proper Turbine “Filter Housing Series” in the selector.
Step 5: Clear form and repeat to find other replacement parts.

Notes on use:

• For additional information, see the "Tech Specifications" tab after part selection, and refer to "CUT" sheets found on the "Product Support" tab.
• Racor does not supply fittings. Fittings must be purchased from other suppliers.

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas

Applications:
• Diesel and Biodiesel Engines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
19512 Rev A (Filter Assembly Valve Stem Repair Kit)
11-1701 Rev B (RK 11-1699 Heater Feedthru Kit)
11-2004 Rev - (300 Watt Heater Kits)
11-2022 Rev A (100 Watt Heater Kits)
12960 Rev D (900FH and 1000FH Turbine Series Instructions)
14402 Rev - (15432 Gasket Pack Instructions)
15212 Rev B (500 Series Seal Kit)
15332 Rev G (500FG Turbine Series)
15426 Rev - (Fuel Primer Pump on Manifold Turbines)
Racor 11-1405 - RK 11-1404 Seal KitFor 900 or 1000 FE, FF, FG, FH and MASeries Fuel Filter/Water Separators
Racor 11-2022 - 100W Heater Kits - RK15438-01 or RK15440-01 (12 VDC) & RK15438-02 or RK15440-02 (24 VDC) For 500FG Turbine
Racor 12960 - Turbine Series900FH and 1000FHFuel Filter/Water Separators
Racor 14356 - (Turbine Series 900/1000) Primer Pump KitsRKP1912 (12 vdc) and RKP1924 (24 vdc)
Racor 14481 - T-Handle Seal Kit #23328 for Turbine Series (Instructions)
Racor 15332 - 500FG Turbine SeriesFuel Filter/Water Separator
Racor 15335 - 500MA/MAM Turbine Series(for marine applications)Fuel Filter/Water Separator
Racor 15426 - (Turbine Series 900/1000) Multiplex Priming PumpRKP1912 (12 vdc) RKP1924 (24 vdc)
Racor 19523 -75/791000FHV and 75/791000MAV Series Fuel Filter / Water Separators for Gasoline or Diesel Powered Engines
Racor 19526 - 900MA/MAM and 1000MA/MAM(for marine applications)Fuel Filter/Water Separator
Racor 19531 - 73, 75, 77 and 79 Series manifolded Fuel Filter / Water Separtors for Marine Diesel or Gasoline Powered Engines
Racor 19536 - 75900MAX or MAXM and 751000MAX or MAXM Marine Fuel Filter/Water Separators
Racor 7734 - Instructions Turbine Rebuild
Racor RSL0288 - 500FG Cutsheet
Racor RSL0292 - 900FH-1000FH Cutsheet
Racor RSL0312 - 75500FGX Cutsheet
Racor RSL0313 - 75500MAX-MAXM-MAXP Cutsheet
Racor RSL0314 - 75900-1000FHX Cutsheet
Racor RSL0315 - 75900-1000MAX-MAXM-MAXP Cutsheet
Racor RSL0317 - 731000FH Cutsheet
Racor RSL0323 - 731000MA-MAM Cutsheet
Racor RSL0324 - 771000MA-MAM Cutsheet
Racor RSL0326 - 771000FH Cutsheet
Racor RSL0338 - 751000MAV-MAVM Cutsheet
Racor RSL0339 - 791000FHV Cutsheet
Racor RSL0340 - 791000MAV-MAVM Cutsheet
Racor--500MA-500MAM Cutsheet--RSL0289
Racor--900-1000MA-MAM Cutsheet--RSL0293
Racor--Fuel Filtration Products--7529
×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630