Replacement Parts and Kits – Racor Turbine Series | #RK 15301-02


LOADING IMAGES
RK 15301-02

Replacement Parts and Kits – Racor Turbine Series | #RK 15301-02

Bowl Kit for 500MAM


Technical Specifications

  • Component Type: Bowl and Drain
  • Filter Housing Series: 500MAM
  • Kit Type: Bowl Kit
  • Product Series: Turbine Housing Parts
  • Brand: Racor
  • Includes: White Color Aluminum Bowl, RK 15374 Bowl Gasket, RK 20022 Bowl Plug Kit (MAM) - Metal - 1/2”-20 UNF, RK11-1818 Drain Plug Kit (MAM), RK 15081 Bowl Fasteners (set of 4)
  • Application: With 1/4" NPT Sensor Port
Safety Warning

Item Information

Racor offers a wide range of replacement kits and parts for Turbine Series filter manifolds and housings. This Part Selector finds available "RK" type (Racor Kit) Turbine Series replacement part numbers according to the kit type and filter housing.

How to find your part:
Step 1: Identify the Racor Turbine Series housing part number that you need replacement parts for. If unsure, refer to “CUT” sheets.

Step 2: Next, select the “Component Type” in the selector.
Parts for individual housing include:
• Bowl and Drain
• Centrifuge Parts / Checkball
• Heater
• Housing and Bracket
• Seal
• T-Handle/Lid
Parts for manifolded units (two or more housings on a mounting bracket) include:
• Bowl and Drain
• Housing and Bracket
• Gauge
• Tube/Pipe
• Valve

Step 3: Refine your search by choosing the “Kit Type” in the part selector.
Step 4: Find the proper Turbine “Filter Housing Series” in the selector.
Step 5: Clear form and repeat to find other replacement parts.

Notes on use:

• For additional information, see the "Tech Specifications" tab after part selection, and refer to "CUT" sheets found on the "Product Support" tab.
• Racor does not supply fittings. Fittings must be purchased from other suppliers.

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas

Applications:
• Diesel and Biodiesel Engines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630