Pilot Operated Pressure Relief Valve - Series RM | Product Series

Filter by

    No filters selected

Port Connection

Function

Pressure Control Range

Pressure Adjustment Control Type

Version

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Relief Valve - Series RM Pilot Operated Pressure Relief Valve - Series RM Pilot Operated Pressure Relief Valve - Series RM

Pilot Operated Pressure Relief Valve - Series RM

The pilot operated pressure relief valves from the Parker Manapak series RM are in sandwich design for easy configuration of stack systems. They are available in size NG16 and NG25.

Technical Specifications

  • Product Series: Pressure valve
  • Actuation Type: Hydraulically
  • Operation Type: Pilot
  • Mounting Type: Sandwich plate
  • Mounting Position: Unrestricted
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: Depending on code, 5-350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Body Material: Steel
  • Weight: 4.9 kg (NG16), 5.9 kg (NG25)
Safety Warning

Full Product Description

Parker Manapak pilot operated pressure relief valves series RM ensure a long service life due to valve bodies manufactured from steel. The sandwich design enables an easy configuration of stack systems. Depending on type, pressure limiting can be achieved in ports P, A or B with unloading to port T. RM valves may only be mounted in the defined mounting position.

Markets:
• Industrial

Features/Benefits:
• Valve bodies are made of steel - extra strength and durability
• Internal hardened steel components - provide longer service life
• Wide pressure range - makes selection easy
• Short delivery time for many variations - no warehousing necessary
• The pressure can be set by hexagon socket screw or cylinder lock
• Piloting results in a flat p/Q performance curve
• The orifices located in the main spool limit the pilot oil flow

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Function Pressure Control Range Pressure Adjustment Control Type Version
RM4AT25SVHT NG16 / CETOP 07 Pressure reliefed in A, unloading to port T 10-250 bar Hexagon socket A-T
RM4AT35SVHT NG16 / CETOP 07 Pressure reliefed in A, unloading to port T 10-350 bar Hexagon socket A-T
RM4BT07SVHT NG16 / CETOP 07 Pressure reliefed in B, unloading to port T 5-65 bar Hexagon socket B-T
RM4BT25SVHT NG16 / CETOP 07 Pressure reliefed in B, unloading to port T 10-250 bar Hexagon socket B-T
RM4BT35SVHT NG16 / CETOP 07 Pressure reliefed in B, unloading to port T 10-350 bar Hexagon socket A-T
RM4PT07SVHT NG16 / CETOP 07 Pressure reliefed in P, unloading to port T 5-65 bar Hexagon socket P-T
RM4PT25SVHT NG16 / CETOP 07 Pressure reliefed in P, unloading to port T 10-250 bar Hexagon socket P-T
RM4PT35SVHT NG16 / CETOP 07 Pressure reliefed in P, unloading to port T 10-350 bar Hexagon socket P-T
RM6PT07SV NG25 / CETOP 08 Pressure reliefed in P, unloading to port T 5-70 bar Hexagon socket P-T
RM6PT17SV NG25 / CETOP 08 Pressure reliefed in P, unloading to port T 10-175 bar Hexagon socket P-T
RM6PT25SV NG25 / CETOP 08 Pressure reliefed in P, unloading to port T 10-250 bar Hexagon socket P-T
RM6PT35SV NG25 / CETOP 08 Pressure reliefed in P, unloading to port T 10-350 bar Hexagon socket P-T

687PDC
687478