PRO Mini - Modular or Compact | Product Series

Filter by

    No filters selected

Water Production (GPD)

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO Mini - Modular or Compact PRO Mini - Modular or Compact PRO Mini - Modular or Compact

PRO Mini - Modular or Compact

The Sea Recovery PRO MiniWatermaker Series is designed for space restrictions while producing more fresh water, yet keeping the same small footprint. Producing 170 - 750 GPD, this desalinator is the perfect choice for the solo cruiser.

Technical Specifications

  • Brand: Sea Recovery
  • Application: Leisure
  • Configuration: Modular, Compact
  • Product Type: Watermaker
  • Performance: ± 15% at 850 psi / 56 bar, 77°F / 25°C & 35000 ppm TDS typical sea water
  • Water Flow Rate: 145 to 700 gal/day, 644 to 2839 L/day
  • Pump Type: Exclusive high efficiency Booster Pump
  • Reverse Osmosis Membrane Type: High Rejection/High Yield aromatic tri-polyamind, thin film composite, spiral wound, single pass reverse osmosis membrane element
  • Filter Type: Pre and post treatment stages, including monel screen
  • Power Source: AC, DC
  • Pressure Adjustment Control Type: Manual
  • Minimum Inlet Pressure Rating: n/a
  • Salt Rejection: 99.2 %, 99.4 % Average
  • Salinity Monitoring: Automatic electronic monitoring.Temperature compensated with the digital continuous readout.The salinity monitoring components of the system give a continuous TDS readout in ppm (parts per million), are temperature compensated, and of a fail safe design.
  • Salinity Range: Designed for seawater use up to 50000 ppm TDS (NaCl) (typical seawater salinity is 35000 ppm.)
  • Water Feed Temperature Range: 122.0 °F Maximum, 50.0 °C Maximum, 33.0 °F Minimum, 0.5 °C Minimum
  • Output Water Temperature Range: Ambient to Feed Water Temperature
  • Feed Water Flow Rate: 4.5 gal/min, 17.0 L/min depending on system.
  • Chlorine Tolerance: 0.1 ppm
  • pH Range: 3 to 11 (typical seawater pH is 8)
  • Pressure Rating: 6 psi Feed Water Minimum, 0.41 bar Feed Water Minimum, 0.42 kg-cm2 Feed Water Minimum
  • Operation Type: Seawater @ 35000 ppm & 77° F / 25° C; Nominal: 850 psi / 56.5 bar / 57.66 Kg/cm2
  • Weight: 70-130 lbs/32-59 Kg
  • Height: 26 inch, 660.0 mm
  • Width: 8 inch, 200.0 mm
  • Length: 11 inch, 281.0 mm
  • External Water Installation Connection Type: N/A
  • Electrical Requirements: See Brochure Under Product Support
Safety Warning

Full Product Description

The Sea Recovery PRO Mini Series are the smallest line of watermakers.  The low-hassle PRO Mini is engineered to fit anywhere.  Measuring at about 2 - 3 cubic feet, sail and small power boaters have the opportunity and the convenience of a Sea Recovery watermaker without space restrictions.  Smaller than a 20 gallon water tank, yet able to produce between 170 - 750 GPD (644 - 2,839 LPD) in capacity, this desalinator is the perfect seaworthy companion for the solo cruiser.  Weighing at most, 130 lbs, the PRO Mini is also more convenient than hauling around a full water tank that adds about 8 pounds per gallon to your boat.  To illustrate, if a 34 gallon tank was filled to capacity, that would create about 342 lbs additional weight to haul, which will put more stress on the engine, slow down speed, and increase fuel costs.  With the PRO Mini, compact boaters will carry minimal weight, save space, and cruise without limits to any destination they wish.

Featuring a simple interface, with push button operation, the PRO Mini can be monitored via the control panel or remote (optional).  Featuring unlimited features at your control, Semi-Automatic Functions, 6 illuminated LED status indication lamps for system operation, an optional weekly automatic fresh water flush  and sequential starting of electric motors with manual override, this watermaker is an ideal for small power and sail boats.

Technology:
• Low AC power Consumption
• DC power available for PRO Mini 170

Meters/Monitors:
• Hour Meter for keeping accurate ship's logs & schedule preventative maintenance.
• New solid state electronic flow meters for visual monitoring of the product water and feed water flow used to calculate production rates of the system
• Exclusive Solid Salinity Meter shows actual product water quality, an essential tool for product water monitoring
• Product water quality is displayed in bar graph format with 10 additional LEDs

Service/Maintenance:
• Fault LED indication is provided for easy diagnosis of required maintenance
• The PRO Mini is shipped from the factory ready to install and function
• There are no optional items required, and a complete installation kit is also included along with a comprehensive and detailed Owner's Operation & Maintenance Manual
• Worldwide Service and Sales Network for immediate attention regardless of location
• Technical service dedicated to excellent system performance
• With the most stable controller in the market, the PRO Mini keeps up it's reputation as the smallest, most reliable watermaker used by boaters around the world
• With better maintenance access

Pump:
• Exclusive high efficiency booster pump for extended pre-filter life
• Quiet high pressure pump runs smooth and is free of pulsations
• Noise Reduction Features
• Including: The quiet stainless steel high pressure pump is specifically designed for sea water reverse osmosis applications. The unique design of this high pressure pump reduces noise level to a negligent hum
• Low noise manifold design
• Vibration isolation mounts included

Materials:
• Dedicated heavy duty Magnetic Latching Relays for each motor integrated in the system
• 316 Stainless Steel Pressure Transducers for accurate measurement of system functions
• New High rejection / high yield membrane element that produces higher quality product water in a smaller space
• Fiberglass Reinforced High Pressure Membrane Vessel is stronger and eliminates corrosion

Safety:
• A failsafe Product Water Diversion Valve
• Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety
• Safety alarm features

Accessories:
• Push button remote control available
• A Soft Motor Starter is available for single phase AC powered systems that reduces start up power by 60%
• Clear viewable Sea Strainer with a cleanable Monel Mesh Screen filter for ultimate corrosion resistance and large particulate removal
• Optional - pH Neutralizer, and Automatic Fresh Water Flush

Related Documents

×
Products Water Production (GPD) Configuration
AM 170 Modular 170 Modular
AM 350 Modular 350 Modular
AM 550 Modular 550 Modular
AM 750 Modular 750 Modular
AM 170 Compact 170 Compact
AM 350 Compact 350 Compact
AM 550 Compact 550 Compact
AM 750 Compact 750 Compact

687PDC
941281